Skip to main content
Please Select Your Country/Language Preferences

Pad-Mounted Switchgear

Pad-Mounted Switchgear Hero Image
Pad-Mounted Switchgear

Pad-mounted switchgear provides protection and control for your power systems.

The Pad-Mounted Switchgear is designed for secure, reliable outdoor power distribution in public and industrial environments. Built for underground distribution, these tamper-resistant, weatherproof enclosures ensure safety and durability in demanding conditions. Available in live front and dead front configurations for medium voltage systems (5-35 kV), choose between the standard four-compartment design or a unique six-compartment option for added flexibility.

Our pad-mounted solutions meet industry standards, offering configurations with switches only or combinations of switches and fuses. Installed on a solid foundation, the Pad-Mounted Switchgear delivers lasting protection and control for your power systems.

 

CONTACT US

Request More Information

To receive a quote or request additional information, use the button below to access the appropriate contact form.

Request More Information

Pad-Mounted Fusegear Image

Pad-Mounted Fusegear: built for reliability and safety

Manufactured from industry-leading materials, the Pad-Mounted Fusegear is engineered to your specifications. Our rigorous attention to detail ensures you can install with confidence, knowing your equipment is built to last in any environment. Designed with welded construction for enhanced durability and security, our fusegear eliminates potential points of entry, such as bolt holes or misaligned doors, reducing the risk of tampering or failure This commitment to quality extends the equipment’s lifespan and maximizes safety in critical power distribution.

Pad-Mounted Primary Metering Cabinets Image

Pad-Mounted Primary Metering Cabinets: assembled and ready for power measurement

The Primary Metering Gear allows for safe, accurate monitoring of primary voltages from 5-35 kV. Our Pad-Mounted Primary Metering Cabinets come fully assembled for quick installation, saving time and reducing costs. Available in live front or dead front configurations, they support single- or three-phase setups and loop or radial feeds, with standard 200 or 600-amp bushings upgradeable to 1200-amp. Order the cabinets alone or let us source, supply, and install Instrument Transformers for a complete solution.

Pad-Mounted Terminating Equipment Image

Pad-Mounted Terminating Equipment: dependable solutions for low-voltage connections

Engineered for longevity, the Low-Voltage Cable Terminating and Splicing Equipment meets the needs of sectionalizing or terminating low-voltage conductors. Ideal for transformer segregation and single- or multi-service junctions, this UL-listed equipment offers flexible metered or non-metered designs. Built for high-amperage applications and individual transformers servicing multiple connections, the Pad-Mounted Terminating Equipment provides dependable, long-lasting performance for diverse low-voltage distribution needs.




More Switchgear Systems

Arc-Resistant Switchgear Card Image

Arc-Resistant Switchgear

Protecting people and equipment through a commitment to safety and quality.

Learn More
Emergency Mobile Substation Card Image

Emergency Mobile Substation

Outages can happen anytime, be ready to mobilize with an Emergency Mobile Substation.

Learn More
Medium Voltage Switchgear Card Image

Medium Voltage Switchgear

Premier metal-enclosed and metal-clad switchgear for indoor or outdoor applications ranging from 5kV to 38kV.

Learn More
Metal Enclosed Products Card Image

Metal Enclosed Products

Safe and effective custom solutions to harness power.

Learn More
Mining Switchgear Card Image

Mining Switchgear

Customized metal-enclosed and metal-clad switchgear, as well as portable and fixed substations for the surface mining industry.

Learn More



Related News

AZZElectricalSystem - Card.jpg

Switchgear Systems

nVent offers switchgear systems and mobile substations that are durable, flexible and powerful in any situation.

Read More →