Automotive

APPLICATIONS
Universal test system for endurance testing of various electrical components, such as camera and radar systems, for the automotive industry.
For the customized electronics and unique customer requirements, a complete system solution was required. The systems had to serve as a test bench and had to be designed either as portable and stackable desktop cases or as subracks that could be mounted in a 19-inch rack.
The test bench also contains a system that should only function as a power supply system supplying power to the other test components and as a control unit for the integrated screen and keyboard.
The hardware inside of each test slot had to allow independent configuration with reusable hardware modules. In addition, the customer was looking for a complete solution provider capable of assembling and testing this complex system.

Cable Entry Systems Brochure
The user-friendly nVent Cable Entry Systems portfolio makes it faster and easier to feedthrough and install cables into electrical enclosures. The portfolio features sealed entrance points for cables and maintains high ingress protection ratings – IP54 and IP66 – against dust, water and vibration.