Low Voltage Switchgear
Low voltage switchgear engineered for safety and reliability in critical environments
Built to UL 1558 standards, our Critical Power Solutions’ Low Voltage Switchgear ensures safe, efficient electricity distribution for industrial and commercial applications. Designed to protect circuits from overloads and faults, these systems feed power to motor control centers and branch circuits while maintaining reliability under demanding conditions.
CONTACT US
Request More Information
To receive a quote or request additional information, use the button below to access the appropriate contact form.
Request More Information
Versatile applications for low voltage switchgear
Our Critical Power Solutions’ expertise extends across a range of critical power applications:
Standby Power Systems
Our low voltage switchgear is designed to activate during primary power failures, standby systems ensure uninterrupted power for essential loads.
Applications: Hospitals, data centers, fire safety systems, telecommunication facilities, and industrial processes where outages can cause significant disruptions
Prime Power Systems
Configured as the primary electricity source, nVent’s low voltage switchgear uses prime power systems to handle sustained, variable loads for extended operations.
Applications: Hospitals (life-support systems), data centers (servers), industrial plants (process controls), and security systems (cameras and alarms)
Paralleling Systems
nVent’s low voltage switchgear paralleling systems synchronize multiple power sources to share loads, improve efficiency, and ensure redundancy.
Applications: Hospitals, data centers, manufacturing facilities, renewable energy integration (solar and wind), and commercial buildings
Load Shedding Systems
Designed to prioritize and reduce electricity usage, our low voltage switchgear provides load shedding systems to optimize power distribution during peak demand.
Applications: Cloud computing platforms, industrial controls, and traffic management systems
nVent’s low voltage switchgear is essential in industries where reliable power is non-negotiable
Essential solutions for critical power applications:
- Industrial Facilities: Powers machinery, motor control centers, manufacturing processes, refineries, mining operations, and utilities
- Data Centers: Supplies critical infrastructure for servers, storage, and networking equipment
- Renewable Energy: Integrates solar and wind power into the grid
- Healthcare: Ensures uninterrupted operation of sensitive medical equipment and backup systems
- Infrastructure Projects: Distributes electricity for transportation, lighting, and public building
- Commercial Buildings: Supports lighting, HVAC, elevators, and office systems in offices, hotels, and entertainment venues
Advantages of nVent low voltage switchgear
- Robust Performance: Tested up to 150kA with short-circuit withstand ratings for four cycles
- Maximum Uptime: Designed for easy maintenance, system selectivity, and circuit protection
- Customizable Design: Compartmentalized, individually folded panels tailored to specific requirements
- Enhanced Safety: Features advanced arc flash protection and zone-selective interlocking (ZSI)
- Accessibility: Front and rear access for simplified maintenance and cable termination
Low voltage switchgear offers enhanced features for superior power system performance
- Manufacturer-agnostic circuit breaker compatibility
- Utilizes UL 1066 air circuit breakers (draw-out or fixed-mounted options)
- Compartmentalized and barrier-enclosed power and control wireways
- Modbus communications with optional gateways for other protocols
- Integration options for surge protection devices (SPDs), PLCs, and relay transfer schemes
- Auto-throw-over PLC-based control for paralleling applications
- Optional IR windows for thermal monitoring
- Remote racking, operation, and control capabilities
nVent Critical Power Solutions’ Low Voltage Switchgear is the trusted option for industries requiring safe, efficient, and reliable power distribution. From robust construction to advanced safety features, our systems deliver unmatched performance in even the most demanding applications.