Low voltage switchboards built for performance and durability
Manufactured to UL 891 standards, our Critical Power Solutions’ Low-Voltage Switchboards deliver exceptional performance and safety in critical power applications. Designed for reliability, our switchboards utilize high-dielectric-strength electrical insulation to prevent short circuits and electrical shocks while minimizing fire hazards. Constructed from durable materials, they withstand demanding operating conditions, including heat and moisture exposure, ensuring long-term efficiency. Front and rear access options further enhance flexibility and ease of use.
Additional features of our low-voltage switchboards
- Integration Capabilities: Incorporate surge protection devices (SPDs), PLCs, relay transfer schemes for paralleling applications, and metering/monitoring solutions from leading manufacturers.
- Customizable Circuit Breakers: Choose from group or individually mounted circuit breakers or fusible switches tailored to your system’s needs.
- Versatile Power Feed Options: Compatible with cables, cable bus, bus duct, or transformer flex connections for close coupling.
- Flexible Breaker Configurations: Fixed or draw-out mounted main breakers are available with remote operation for added safety and convenience.
- Advanced Trip Breaker Options: Support for thermal magnetic or electronic trip breakers with both 80% and 100% ratings to match operational demands.
- Fully Customizable Design: Adaptable designs, metering, and sections to meet specific project requirements.
- Enhanced Accessibility: Front and rear access streamline maintenance, inspection, and cable termination while optimizing space utilization.
Critical Power Solutions’ Low Voltage Switchboards provide robust, customizable options to meet the exacting demands of critical power systems, ensuring safety, efficiency, and operational excellence.
CONTACT US
Request More Information
To receive a quote or request additional information, use the button below to access the appropriate contact form.
Request More Information