Skip to main content
Please Select Your Country/Language Preferences

Switchgear Systems

Switchgear Systems Hero Image
Switchgear Systems. Comprehensive solutions for safe and reliable operation.

The PowerAisle™ Switchgear line is designed and manufactured in North America to meet or exceed ANSI, IEEE, NEC, NEMA, and NFPA standards.

Contact us

Reliable, durable, and completely customizable

Metal-clad substations provide many advantages over open-air designs, including a smaller footprint and more protection and security. Whether the application is part of a large substation or a microgrid, nVent can provide metal-clad switchgear that does the job. Every switchgear system is custom-designed, fully assembled, and tested in our factory.

Built for strength. Built for safety.

nVent Switchgear Systems has earned a reputation for delivering superior performance without sacrificing safety. Among the arc mitigation features available on our medium voltage switchgear, nVent offers remote racking of circuit breakers, PT drawers, and CPT fuse drawers, remote mounting and isolation of relays and controls, and quick trip (3 cycle) circuit breakers.




Explore Switchgear Systems

Arc-Resistant Switchgear Card Image

Arc-Resistant Switchgear

Protecting people and equipment through a commitment to safety and quality.

Learn More
Emergency Mobile Substation Card Image

Emergency Mobile Substation

Outages can happen anytime, be ready to mobilize with an Emergency Mobile Substation.

Learn More
Medium Voltage Switchgear Card Image

Medium Voltage Switchgear

Premier metal-enclosed and metal-clad switchgear for indoor or outdoor applications ranging from 5kV to 38kV.

Learn More
Metal Enclosed Products Card Image

Metal Enclosed Products

Safe and effective custom solutions to harness power.

Learn More
Mining Switchgear Card Image

Mining Switchgear

Customized metal-enclosed and metal-clad switchgear, as well as portable and fixed substations for the surface mining industry.

Learn More
Pad-Mounted Switchgear Card Image

Pad-Mounted Switchgear

Pad-mounted switchgear provides protection and control for your power systems.

Learn More