Skip to main content

Please Select Your Country/Language Preferences

Mining Switchgear Hero Image
Mining Switchgear

Customized metal-enclosed and metal-clad switchgear, as well as portable and fixed substations for the surface mining industry.

Reliable switchgear solutions built to handle tough environments

Designed to withstand the harsh conditions found in mining applications, nVent provides a complete line of switchgear solutions. Featuring metal-clad and metal-enclosed designs that are engineered with an emphasis on safety, our switchgear supports drag lines and shovels for safe, efficient surface mining operations.

Beyond switchgear for comprehensive coverage

We also manufactures portable mining substations, switch units, circuit breaker units and support structures, available as skid- or trailer-mounted options with primary voltage through 138kV. nVent switchgear is backed by MSHA-certified field technicians for thorough service and support.

Additional offerings supporting the mining market include:

  • Portable mining substations (up to 20MVA, 138kV)
  • Portable switch units (up to 138kV)
  • Junction boxes (up to 27kV)
  • Pump and lighting substations
  • Stationary and mobile support structures (up to 138kV)
  • Ground monitors

CONTACT US

Request More Information

To receive a quote or request additional information, use the button below to access the appropriate contact form.

Request More Information

CONTACT US

PDF Download Icon

Brochure




More Switchgear Systems

Arc-Resistant Switchgear

Protecting people and equipment through a commitment to safety and quality.

Emergency Mobile Substation

Outages can happen anytime, be ready to mobilize with an Emergency Mobile Substation.

Medium Voltage Switchgear

Premier metal-enclosed and metal-clad switchgear for indoor or outdoor applications ranging from 5kV to 38kV.

Metal Enclosed Products

Safe and effective custom solutions to harness power.

Pad-Mounted Switchgear

Pad-mounted switchgear provides protection and control for your power systems.