Arc-Resistant Switchgear
Protecting people and equipment through a commitment to safety that sets the industry standard
Offering an industry-leading, low-profile design that is Type 2C (2BC) compliant, nVent arc-resistant switchgear options meet or exceed IEEE, ANSI and NEMA requirements. Available in a wide range of ANSI ratings and configurations, our switchgear features utility-grade, welded, metal-clad assembly for reliability, safety and long service life.
Rigorous testing to ensure superior operation
nVent arc-resistant switchgear is type-tested to C37.20.7 at a world-class facility to ensure that it is fully compliant. Testing has been completed and results reported by a trusted and certified third-party source, and are available for customer review upon request.
Our standard delivers exceptional performance
- Our wide range of ANSI rating product availability include:
- Voltages: 5kV and 15kV
- Continuous currents up to 3000A
- Interrupting rating up to 40kA
- Patented nine-point visible door latch with visual confirmation of proper latching
- Lowest-profile plenum (under 20” high) fits in standard height enclosure and electrical rooms
- Double-walled switchgear construction
- Removable roof sections for easy replacement
| Arc Resistant Ratings & Availability (1-H & 2-H) | ||||
| Rated Maximum Voltage (kV) | BIL (kV) | Max. Continuous Current (A) | Short-Circuit Rating (kA) | Accessibility Type |
| 5 | 60 | 1200 | 25 | Up to 2C (2BC) for 1-High |
| 5 | 60 | 2000 | 31.5 | Up to 2C (2BC) for 1-High |
| 5 | 60 | 3000 | 40 | Up to 2C (2BC) for 1-High |
| 15 | 90 | 1200 | 25 | Up to 2C (2BC) for 1-High |
| 15 | 90 | 2000 | 31.5 | Up to 2C (2BC) for 1-High |
| 15 | 90 | 3000 | 40 | Up to 2C (2BC) for 1-High |
CONTACT US
Request More Information
To receive a quote or request additional information, use the button below to access the appropriate contact form.
Request More Information