Isolated Phase Bus
Innovative isolated phase bus duct systems to meet global demands
Around the world, nVent’s medium voltage isolated phase bus duct systems are deployed in a wide range of critical applications that require the highest degree of reliability. For decades, plants and facilities have relied on nVent’s expertise in custom-designed solutions to deliver unmatched performance in iso phase bus ducts. nVent isolated phase bus systems, used as generator main leads extending to GSU transformers and excitation service/auxiliary transformers, offer a cost-effective, fully integrated solution for multiple applications, including hydro plants, nuclear power stations, combined cycle power plants, fossil plants, and renewable plants.
The advantages of a value-based iso phase bus duct partner
As a single-source provider, nVent offers cost efficiency not available with other isolated phase bus system suppliers. Our welded in-plant elbows and t-taps are easier to install, reducing field costs. Additionally, our extensive shipping capabilities, including transporting 40-foot sections with all three phases on a single skid, further reduce field costs.
1. Generator termination, 2. Potential transformer/surge arrester cubicle, 3. Generator circuit breaker connection, 4. Firewall and generator tie connection, 5. GSU transformer connection
Engineered for optimal performance in isolated phase bus systems
With nVent’s advanced design, each phase in our isolated bus duct is mounted in individual enclosures. The conductors are air-insulated and supported in the center phase enclosures by strategically arranged insulators. This safer approach ensures maximum system integrity by eliminating phase-to-phase short circuits. Our insulated saddle supports prevent current induction in steelwork, cables, pipes, or other metal structures. nVent can design and install the entire isolated phase bus system, including interfaces with major manufacturers of generators, generator circuit breakers, and transformers.
Ratings
- Current: 600–25,000 (air-cooled), up to 50,000 amps (forced-air cooled)
- Voltage: 15kV–38kV
- Insulation levels: 110–200kV (BIL)
- Momentary current: Up to 1,000,000+ Amps Asymmetrical
- Standards: Meets or exceeds ANSI/IEEE and IEC standards.
Choose nVent for your isolated phase bus duct to experience innovative solutions that provide superior reliability and performance in medium voltage applications.
CONTACT US
Request More Information
To receive a quote or request additional information, use the button below to access the appropriate contact form. Request More Information