Optimizing isolated phase bus performance and efficiency through forced-air cooling
When it comes to accommodating the effects of increased current, Forced Air Cooling (FAC) designs are the most efficient and economical means to remove heat within isolated phase bus systems, allowing for higher current output. As a leading manufacturer of advanced bus systems supporting the electrical industry, Avail’s expertise is unmatched in developing best-in-class cooling packages for increased safety and reliability.
Optimizing isolated phase bus performance and efficiency through forced-air cooling
When it comes to accommodating the effects of increased current, Forced Air Cooling (FAC) designs are the most efficient and economical means to remove heat within isolated phase bus systems, allowing for higher current output. As a leading manufacturer of advanced bus systems supporting the electrical industry, Avail’s expertise is unmatched in developing best-in-class cooling packages for increased safety and reliability.
Avail is a single-source provider that can design, build, test, and install both bus systems and forced-air cooling units. Our process includes comprehensive engineering analysis to ensure the bus system meets its full capability. A well-designed forced air (FAC) system helps improve generator output and ensures the bus system runs at peak efficiency.
Trusted expertise in forced air cooling units for isolated phase bus
For more than six decades, plants and facilities internationally have relied on Avail’s expertise and knowledge to deliver optimal performance within bus systems. This decades-long reputation has led Avail to be the preferred manufacturer supporting the electrical industry, providing unmatched FAC systems to ensure the bus system runs efficiently and improves generator output.
Avail’s forced air cooling units for isolated phase bus systems offer numerous benefits:
- Higher Amperage in Smaller Buses: FAC systems allow smaller buses to run higher amperages, optimizing space and performance.
- Retrofitting Capabilities: Forced-air cooling systems can be retrofitted to existing bus systems to achieve full output, enhancing performance without requiring complete overhauls.
- Customized Engineering: Systems are engineered to meet each application’s specific requirements, ensuring optimal performance and efficiency.
- Space Efficiency: The small footprint of the FAC system clears space for other essential equipment, maximizing the utility of available space.
- System Redundancy: 100% system redundancy delivers increased reliability, ensuring continuous operation even in the event of a component failure.
- Versatile Installation: Suitable for both indoor and outdoor installations, providing flexibility in various environments and applications.
Avail’s forced air cooling units for isolated phase bus systems are designed to ensure your bus systems operate at their peak performance, reliably handling increased current loads. Our proven expertise in designing and implementing FAC solutions makes us the trusted choice for the electrical industry.
CONTACT US
Request More Information
To receive a quote or request additional information, use the button below to access the appropriate contact form.
Request More Information
Related Featured Story
Isolated Phase Bus Optimization
Avail’s FAC’s effectively work to redistribute air quickly for isolated phase bus duct optimization while improving overall profitability.