Přejeďte kurzorem pro zvětšení obrázku nebo klikněte pro zvětšení.
nVent ILSCO Compression Crimp - U-Dies
nVent ILSCO Compression Crimp – U Dies are part of the nVent ERICO Compression Grounding Connectors line. The U Dies are compatible with the nVent ILSCO TaskMaster tools, including the – 12-Ton Pistol Grip Crimping Tool and together they are used to crimp the compression C, and E crimp connectors in a grounding system.
The U Dies fit into the jaw of the ILSCO TaskMaster 12-ton Pistol Grip Crimping Tool and are made out of hardened stainless steel for durability and long life. U Dies are industry leading in compliance testing with ILSCO and other brand’s crimps covering a broad UL compliance. Effortlessly produce secure UL listed connections with the U Dies, ILSCO tools, and ERICO C & E Compression Grounding Connectors. Dies are sold individually and in kits to cover all grounding crimp connection configurations.
Vlastnosti
- Durable construction produces a secure electrical connection on every crimp
- Dies are interchangeable with tools from nVent and other manufacturers
- Flexibility, compatibility, and UL compliance with other brands
- Quick and easy installation due to repeatable connections that can be made in a matter of minutes
- Use together with the ILSCO 12-ton Pistol Grip Crimping Tool to connect ERICO compression connectors
- Tested in accordance with UL467 and CSA certification
Specifikace
| ILD-KIT-PG Includes |
For use with Copper Compression Connectors |
|---|---|
| ILD-C*+ |
ULT-6-Z, ULT-7-Z, ELT-1 |
| ILD-D3*+ |
ULT-10-Z, ULT-11-Z, ULT-12-Z, CDT-308-8, CDT-307-8 |
| ILD-O* |
GGC-1, GGA-1, GGA-2, GGA-4, ELT-2, ELT-4, CDT-304-8, CDT-303-8, ULT-8-Z, ULT-9-Z |
| ILD-997*+ |
GGA-2, GGA-3, GGA-4, GGA-5, GGA-9, GGC-2, GGC-3, GGC-4, ELT-3, ELT-5, CGP2-2250, CGP4-2250 |
| ILD-998+ |
GGA-4, GGA-5, GGC-5, GGC-6, GGC-7, GGC-9, CGP2-250500, CGP4 250500, RLT-4TN, RLT-7TN, RLT-8TN, RLT-9TN, RLT-2 through RLT-13 |
| ILD-1011+ |
GGA-6, GGC-8, ELT-6, ELT-7, ELT-8, RLT-4TN, RLT-7TN, RLT-8TN, RLT-9TN, RLT-2 through RLT-13 |
| ILD-BG |
ULT-3-Z, ULT-4-Z, ULT-5-Z, CST-301, CST-302, CDT-399-8, CDT-398-8 |
| ILD-238 |
ULT-1-Z |
| ILD-162 |
ULT-2-Z |
| ILD-Precrimp |
1/2, 5/8, 3/4, Ground Rod Pre Crimp Die |
| * May also be used with ILC-12-N, ILC-12H-N, ILCB-12-N, ILC-12, ILC-12H, ILCB-12 + Must be used with ILD-ADP when using ILC-15, must be used with ILD-PADP when using ILC-15H |
|
- Upozornění
- Produkty nVent musí být instalovány a používány pouze tak, jak je uvedeno v instrukčních listech a materiálech pro školení nVent. Instrukční listy jsou k dispozici na www.nvent.com a od vašeho zástupce zákaznického servisu nVent. Nesprávná instalace, zneužití, nesprávné použití nebo jiný nedostatek úplného dodržování pokynů a varování nVent může způsobit selhání produktu, poškození majetku, vážné zranění osob a smrt a/nebo zrušit vaši záruku.