Network Analyzer and Rogowski Sensor
In the context of the energy transition, efficient energy management and consumption control have become key priorities for industrial and commercial facilities. The nVent ERIFLEX Power Meter, when paired with Rogowski coils, delivers a precise, flexible, and innovative solution designed to meet the demands of modern electrical networks.
This system enables high-accuracy measurement, analysis, and control of electrical parameters, while simplifying installation and supporting remote monitoring and integration into complex environments.
Remote monitoring and management are available via the free EriflexNET software or the integrated web server. Both options provide full meter management capabilities, including real-time measurement readings, configuration settings, and data export in .csv format for professional analysis. Up to 32 meters can be monitored concurrently.
Our EriflexNET software is available online.
Produkty | 2 výsledky (8 položky)

nVent ERIFLEX Power Meters & Software