Energy Storage and Battery System Electrical Connections
nVent CADDY is reinventing the installation of cable and conduit trays with its new plastic line.
- The strength and reputation of an expert to:
- Save up to 60% time
- Lighten your construction sites: without tools, anchors or screws and few accessory parts
- Support a static load up to 40 kg
- Benefit from a single hole diameter (6 mm)
On concrete, Placoplâtre, cable tray, ceiling, conduit, beam... smart products that adapt to your constraints to support conduits and cables. Drill – Fasten – Insert… a 6 mm hole is enough!
Discover this intelligent range on the Rexel website by watching the video or flipping through the interactive brochure which allows you to put the parts directly in your basket.
Electrical and Fastening Solutions Energy Storage Brochure
nVent offers solutions for grounding, bonding, power connections and more. Learn about our full product and service offering.
Solutions for a Reliable, Smooth Transition

Electrification is transforming traditional utilities with advances in power generation and distribution and breakthrough technology with e-mobility to battery energy storage to safely and efficiently connect electrical products. Simultaneously managing power generation oversupply and fluctuations in demand is key to providing reliable service without interruption.
nVent's experience with energy storage and e-mobility specifications and requirements position us to solve your unique energy storage protection challenges. nVent ERIFLEX has a wide range of low voltage power distribution products to ensure safe and efficient energy transmission and storage. Combined with nVent ERICO’s product mix and expertise in grounding, bonding and surge protection, you can be assured that your energy storage installation, supply and distribution infrastructure are ready to meet any power delivery and protection need.
Our Offerings

Specifying the right products
nVent ERICO and ERIFLEX expert teams of engineers can help match products to your critical operation needs.
- Ability to transmit 63 to 6,000 A
- Nominal Voltage UL/IEC 1000 VAC / 1500VDC
- Compliant with primary international standards: UL, IEC, CSA,EAC
- Latest generation in insulation material (halogen-free, low smoke, flame retardant) called nVent ERIFLEX Advanced Technology
- High temperature resistance up to 115°C
- International compliance and certifications: EN 45-545, DNV-GL, ABS, Bureau Veritas
Installing with confidence
Our support doesn’t stop after choosing the products. Installing properly ensures you can save space, time and money.
Ongoing education
We stay on top of trends, installation requirements, codes and standards. Find the support you need to maintain your energy storage installations and confidence to adapt rapidly.
Energy Storage Success Story
Trust the experts at nVent to help solve your most basic or most complex energy storage challenges. Read more about our experience and how we can help you.
Featured Products
Brochures and downloads



Economical solution in a compact format
Read our nVent ERICO solutions brochure to learn how nVent can protect your facility with electrical protection systems from the ground up.

Solutions to Optimize the Design of Electrical Power and Grounding and Bonding Connections