Card Guides & Coding Card Guides & Coding Select FiltersÎnchidețiAplicațiFiltrați dupăFiltru aplicat: 1Eliminare filtreRestrângereExtindere Product Type Coding/Keying Indicator (5) Guide Rail (93) Rail End Piece (8) Type 4.4" PCB (7) Accessory (13) Coding (18) Coding and Preassembled ESD Clips (8) Coding Block (4) Coding Peg (4) Coding, Offset (5) Conduction Cooled Assembly CompactPCI (1) Conduction Cooled Assembly VPX (1) ESD Clip (2) Heavy Duty (10) Middle Section (14) Standard (11) Standard with DIN Connector (2) Strengthened (6) Vizualizare toate Vizualizare puțin Works With 19" Chassis (54) Cases Chassis (49) Front Panels (1) Guide Rails (1) Subracks (105) Systems (54) Vizualizare toate Vizualizare puțin Length 160mm (2) Groove Width 2 (64) 2.5 (32) 13.3 (2) Vizualizare toate Vizualizare puțin Aplicați Material Aluminiu (32) Plastic (2) Polycarbonate (1) Oțel (2) PVC (4) Fiber-Reinforced Plastic (66) Polybutylene Terephthalate (9) Vizualizare toate Vizualizare puțin Color Green (5) Grey (21) Red (47) Silver (30) Filter1Filtru aplicat: 1Categorie: Card Guides & CodingView All Filters (1) SubcategoriiStandardDetaliiAccessoryDetaliiAccessory ReinforcedDetaliiWith CodingDetalii4.4 InchesDetaliiRuggedDetaliiCoding & AccessoriesDetaliiCooled AssembliesDetalii