Seleccione un artículo de producto para verlo en el visor 3D FLEXCOND1280L10 - FleXbus Conductor, 1,280 mm², 10,000 mm x 50 mm x 50 mm x 25 mm x 56.8 kg FLEXCOND1280L11 - FleXbus Conductor, 1,280 mm², 11,000 mm x 50 mm x 50 mm x 25 mm x 62.5 kg FLEXCOND1280L12 - FleXbus Conductor, 1,280 mm², 12,000 mm x 50 mm x 50 mm x 25 mm x 68.2 kg FLEXCOND1280L13 - FleXbus Conductor, 1,280 mm², 13,000 mm x 50 mm x 50 mm x 25 mm x 73.9 kg FLEXCOND1280L14 - FleXbus Conductor, 1,280 mm², 14,000 mm x 50 mm x 50 mm x 25 mm x 79.6 kg FLEXCOND1280L15 - FleXbus Conductor, 1,280 mm², 15,000 mm x 50 mm x 50 mm x 25 mm x 85.3 kg FLEXCOND1280L2 - FleXbus Conductor, 1,280 mm², 2,000 mm x 50 mm x 50 mm x 25 mm x 11.4 kg FLEXCOND1280L3 - FleXbus Conductor, 1,280 mm², 3,000 mm x 50 mm x 50 mm x 25 mm x 17 kg FLEXCOND1280L4 - FleXbus Conductor, 1,280 mm², 4,000 mm x 50 mm x 50 mm x 25 mm x 22.7 kg FLEXCOND1280L5 - FleXbus Conductor, 1,280 mm², 5,000 mm x 50 mm x 50 mm x 25 mm x 28.4 kg FLEXCOND1280L6 - FleXbus Conductor, 1,280 mm², 6,000 mm x 50 mm x 50 mm x 25 mm x 34.1 kg FLEXCOND1280L7 - FleXbus Conductor, 1,280 mm², 7,000 mm x 50 mm x 50 mm x 25 mm x 39.7 kg FLEXCOND1280L8 - FleXbus Conductor, 1,280 mm², 8,000 mm x 50 mm x 50 mm x 25 mm x 45.4 kg FLEXCOND1280L9 - FleXbus Conductor, 1,280 mm², 9,000 mm x 50 mm x 50 mm x 25 mm x 51.1 kg FLEXCOND1810L10 - FleXbus Conductor, 1,810 mm², 10,000 mm x 50 mm x 50 mm x 30 mm x 77.4 kg FLEXCOND1810L11 - FleXbus Conductor, 1,810 mm², 11,000 mm x 50 mm x 50 mm x 30 mm x 85.2 kg FLEXCOND1810L12 - FleXbus Conductor, 1,810 mm², 12,000 mm x 50 mm x 50 mm x 30 mm x 93 kg FLEXCOND1810L13 - FleXbus Conductor, 1,810 mm², 13,000 mm x 50 mm x 50 mm x 30 mm x 101 kg FLEXCOND1810L14 - FleXbus Conductor, 1,810 mm², 14,000 mm x 50 mm x 50 mm x 30 mm x 109 kg FLEXCOND1810L15 - FleXbus Conductor, 1,810 mm², 15,000 mm x 50 mm x 50 mm x 30 mm x 116 kg FLEXCOND1810L2 - FleXbus Conductor, 1,810 mm², 2,000 mm x 50 mm x 50 mm x 30 mm x 15.5 kg FLEXCOND1810L3 - FleXbus Conductor, 1,810 mm², 3,000 mm x 50 mm x 50 mm x 30 mm x 23.2 kg FLEXCOND1810L4 - FleXbus Conductor, 1,810 mm², 4,000 mm x 50 mm x 50 mm x 30 mm x 31 kg FLEXCOND1810L5 - FleXbus Conductor, 1,810 mm², 5,000 mm x 50 mm x 50 mm x 30 mm x 38.7 kg FLEXCOND1810L6 - FleXbus Conductor, 1,810 mm², 6,000 mm x 50 mm x 50 mm x 30 mm x 46.4 kg FLEXCOND1810L7 - FleXbus Conductor, 1,810 mm², 7,000 mm x 50 mm x 50 mm x 30 mm x 54.2 kg FLEXCOND1810L8 - FleXbus Conductor, 1,810 mm², 8,000 mm x 50 mm x 50 mm x 30 mm x 61.9 kg FLEXCOND1810L9 - FleXbus Conductor, 1,810 mm², 9,000 mm x 50 mm x 50 mm x 30 mm x 69.7 kg FLEXCOND220L10 - FleXbus Conductor, 220 mm², 10,000 mm x 25 mm x 12.5 mm x 12.7 kg FLEXCOND220L11 - FleXbus Conductor, 220 mm², 11,000 mm x 25 mm x 12,5 mm x 14 kg FLEXCOND220L12 - FleXbus Conductor, 220 mm², 12,000 mm x 25 mm x 12,5 mm x 15.3 kg FLEXCOND220L13 - FleXbus Conductor, 220 mm², 13,000 mm x 25 mm x 12,5 mm x 16.6 kg FLEXCOND220L14 - FleXbus Conductor, 220 mm², 14,000 mm x 25 mm x 12,5 mm x 17.9 kg FLEXCOND220L15 - FleXbus Conductor, 220 mm², 15,000 mm x 25 mm x 12,5 mm x 19.2 kg FLEXCOND220L16 - FleXbus Conductor, 220 mm², 16,000 mm x 25 mm x 12,5 mm x 20.5 kg FLEXCOND220L17 - FleXbus Conductor, 220 mm², 17,000 mm x 25 mm x 12,5 mm x 21.8 kg FLEXCOND220L18 - FleXbus Conductor, 220 mm², 18,000 mm x 25 mm x 12,5 mm x 23.1 kg FLEXCOND220L19 - FleXbus Conductor, 220 mm², 19,000 mm x 25 mm x 12,5 mm x 24.4 kg FLEXCOND220L2 - FleXbus Conductor, 220 mm², 2,000 mm x 25 mm x 12.5 mm x 2.5 kg FLEXCOND220L20 - FleXbus Conductor, 220 mm², 20,000 mm x 25 mm x 12,5 mm x 25.7 kg FLEXCOND220L21 - FleXbus Conductor, 220 mm², 21,000 mm x 25 mm x 12,5 mm x 27 kg FLEXCOND220L22 - FleXbus Conductor, 220 mm², 22,000 mm x 25 mm x 12,5 mm x 28.3 kg FLEXCOND220L23 - FleXbus Conductor, 220 mm², 23,000 mm x 25 mm x 12,5 mm x 29.6 kg FLEXCOND220L24 - FleXbus Conductor, 220 mm², 24,000 mm x 25 mm x 12,5 mm x 30.9 kg FLEXCOND220L25 - FleXbus Conductor, 220 mm², 25,000 mm x 25 mm x 12,5 mm x 32.2 kg FLEXCOND220L3 - FleXbus Conductor, 220 mm², 3,000 mm x 25 mm x 12.5 mm x 3.8 kg FLEXCOND220L4 - FleXbus Conductor, 220 mm², 4,000 mm x 25 mm x 12.5 mm x 5.1 kg FLEXCOND220L5 - FleXbus Conductor, 220 mm², 5,000 mm x 25 mm x 12.5 mm x 6.3 kg FLEXCOND220L6 - FleXbus Conductor, 220 mm², 6,000 mm x 25 mm x 12.5 mm x 7.6 kg FLEXCOND220L7 - FleXbus Conductor, 220 mm², 7,000 mm x 25 mm x 12.5 mm x 8.9 kg FLEXCOND220L8 - FleXbus Conductor, 220 mm², 8,000 mm x 25 mm x 12.5 mm x 10.1 kg FLEXCOND220L9 - FleXbus Conductor, 220 mm², 9,000 mm x 25 mm x 12.5 mm x 11.4 kg FLEXCOND360L10 - FleXbus Conductor, 360 mm², 10,000 mm x 25 mm x 12.5 mm x 18.4 kg FLEXCOND360L11 - FleXbus Conductor, 360 mm², 11,000 mm x 25 mm x 12,5 mm x 20.3 kg FLEXCOND360L12 - FleXbus Conductor, 360 mm², 12,000 mm x 25 mm x 12,5 mm x 22.2 kg FLEXCOND360L13 - FleXbus Conductor, 360 mm², 13,000 mm x 25 mm x 12,5 mm x 24.1 kg FLEXCOND360L14 - FleXbus Conductor, 360 mm², 14,000 mm x 25 mm x 12,5 mm x 26 kg FLEXCOND360L15 - FleXbus Conductor, 360 mm², 15,000 mm x 25 mm x 12,5 mm x 27.9 kg FLEXCOND360L16 - FleXbus Conductor, 360 mm², 16,000 mm x 25 mm x 12,5 mm x 29.8 kg FLEXCOND360L17 - FleXbus Conductor, 360 mm², 17,000 mm x 25 mm x 12,5 mm x 31.7 kg FLEXCOND360L18 - FleXbus Conductor, 360 mm², 18,000 mm x 25 mm x 12,5 mm x 33.6 kg FLEXCOND360L19 - FleXbus Conductor, 360 mm², 19,000 mm x 25 mm x 12,5 mm x 35.5 kg FLEXCOND360L2 - FleXbus Conductor, 360 mm², 2,000 mm x 25 mm x 12.5 mm x 3.7 kg FLEXCOND360L20 - FleXbus Conductor, 360 mm², 20,000 mm x 25 mm x 12,5 mm x 37.4 kg FLEXCOND360L21 - FleXbus Conductor, 360 mm², 21,000 mm x 25 mm x 12,5 mm x 39.3 kg FLEXCOND360L22 - FleXbus Conductor, 360 mm², 22,000 mm x 25 mm x 12,5 mm x 41.2 kg FLEXCOND360L23 - FleXbus Conductor, 360 mm², 23,000 mm x 25 mm x 12,5 mm x 43.1 kg FLEXCOND360L24 - FleXbus Conductor, 360 mm², 24,000 mm x 25 mm x 12,5 mm x 45 kg FLEXCOND360L25 - FleXbus Conductor, 360 mm², 25,000 mm x 25 mm x 12,5 mm x 46.9 kg FLEXCOND360L3 - FleXbus Conductor, 360 mm², 3,000 mm x 25 mm x 12.5 mm x 5.5 kg FLEXCOND360L4 - FleXbus Conductor, 360 mm², 4,000 mm x 25 mm x 12.5 mm x 7.3 kg FLEXCOND360L5 - FleXbus Conductor, 360 mm², 5,000 mm x 25 mm x 12.5 mm x 9.2 kg FLEXCOND360L6 - FleXbus Conductor, 360 mm², 6,000 mm x 25 mm x 12.5 mm x 11 kg FLEXCOND360L7 - FleXbus Conductor, 360 mm², 7,000 mm x 25 mm x 12.5 mm x 12.9 kg FLEXCOND360L8 - FleXbus Conductor, 360 mm², 8,000 mm x 25 mm x 12.5 mm x 14.7 kg FLEXCOND360L9 - FleXbus Conductor, 360 mm², 9,000 mm x 25 mm x 12.5 mm x 16.5 kg FLEXCOND545L10 - FleXbus Conductor, 545 mm², 10,000 mm x 25 mm x 12.5 mm x 25.8 kg FLEXCOND545L11 - FleXbus Conductor, 545 mm², 11,000 mm x 25 mm x 12,5 mm x 28.4 kg FLEXCOND545L12 - FleXbus Conductor, 545 mm², 12,000 mm x 25 mm x 12,5 mm x 31 kg FLEXCOND545L13 - FleXbus Conductor, 545 mm², 13,000 mm x 25 mm x 12,5 mm x 33.6 kg FLEXCOND545L14 - FleXbus Conductor, 545 mm², 14,000 mm x 25 mm x 12,5 mm x 36.2 kg FLEXCOND545L15 - FleXbus Conductor, 545 mm², 15,000 mm x 25 mm x 12,5 mm x 38.8 kg FLEXCOND545L16 - FleXbus Conductor, 545 mm², 16,000 mm x 25 mm x 12,5 mm x 41.4 kg FLEXCOND545L17 - FleXbus Conductor, 545 mm², 17,000 mm x 25 mm x 12,5 mm x 44 kg FLEXCOND545L18 - FleXbus Conductor, 545 mm², 18,000 mm x 25 mm x 12,5 mm x 46.6 kg FLEXCOND545L19 - FleXbus Conductor, 545 mm², 19,000 mm x 25 mm x 12,5 mm x 49.2 kg FLEXCOND545L2 - FleXbus Conductor, 545 mm², 2,000 mm x 25 mm x 12.5 mm x 5.2 kg FLEXCOND545L20 - FleXbus Conductor, 545 mm², 20,000 mm x 25 mm x 12,5 mm x 51.8 kg FLEXCOND545L21 - FleXbus Conductor, 545 mm², 21,000 mm x 25 mm x 12,5 mm x 54.4 kg FLEXCOND545L22 - FleXbus Conductor, 545 mm², 22,000 mm x 25 mm x 12,5 mm x 57 kg FLEXCOND545L23 - FleXbus Conductor, 545 mm², 23,000 mm x 25 mm x 12,5 mm x 59.6 kg FLEXCOND545L24 - FleXbus Conductor, 545 mm², 24,000 mm x 25 mm x 12,5 mm x 62.2 kg FLEXCOND545L25 - FleXbus Conductor, 545 mm², 25,000 mm x 25 mm x 12,5 mm x 64.8 kg FLEXCOND545L3 - FleXbus Conductor, 545 mm², 3,000 mm x 25 mm x 12.5 mm x 7.8 kg FLEXCOND545L4 - FleXbus Conductor, 545 mm², 4,000 mm x 25 mm x 12.5 mm x 10.3 kg FLEXCOND545L5 - FleXbus Conductor, 545 mm², 5,000 mm x 25 mm x 12.5 mm x 12.9 kg FLEXCOND545L6 - FleXbus Conductor, 545 mm², 6,000 mm x 25 mm x 12.5 mm x 15.5 kg FLEXCOND545L7 - FleXbus Conductor, 545 mm², 7,000 mm x 25 mm x 12.5 mm x 18.1 kg FLEXCOND545L8 - FleXbus Conductor, 545 mm², 8,000 mm x 25 mm x 12.5 mm x 20.7 kg FLEXCOND545L9 - FleXbus Conductor, 545 mm², 9,000 mm x 25 mm x 12.5 mm x 23.3 kg FLEXCOND640L10 - FleXbus Conductor, 640 mm², 10,000 mm x 25 mm x 25 mm x 12.5 mm x 29.5 kg FLEXCOND640L11 - FleXbus Conductor, 640 mm², 11,000 mm x 25 mm x 25 mm x 12,5 mm x 32.5 kg FLEXCOND640L12 - FleXbus Conductor, 640 mm², 12,000 mm x 25 mm x 25 mm x 12,5 mm x 35.5 kg FLEXCOND640L13 - FleXbus Conductor, 640 mm², 13,000 mm x 25 mm x 25 mm x 12,5 mm x 38.5 kg FLEXCOND640L14 - FleXbus Conductor, 640 mm², 14,000 mm x 25 mm x 25 mm x 12,5 mm x 41.5 kg FLEXCOND640L15 - FleXbus Conductor, 640 mm², 15,000 mm x 25 mm x 25 mm x 12,5 mm x 44.5 kg FLEXCOND640L16 - FleXbus Conductor, 640 mm², 16,000 mm x 25 mm x 25 mm x 12,5 mm x 47.5 kg FLEXCOND640L17 - FleXbus Conductor, 640 mm², 17,000 mm x 25 mm x 25 mm x 12,5 mm x 50.5 kg FLEXCOND640L18 - FleXbus Conductor, 640 mm², 18,000 mm x 25 mm x 25 mm x 12,5 mm x 53.5 kg FLEXCOND640L19 - FleXbus Conductor, 640 mm², 19,000 mm x 25 mm x 25 mm x 12,5 mm x 56.5 kg FLEXCOND640L2 - FleXbus Conductor, 640 mm², 2,000 mm x 25 mm x 25 mm x 12.5 mm x 5.9 kg FLEXCOND640L20 - FleXbus Conductor, 640 mm², 20,000 mm x 25 mm x 25 mm x 12,5 mm x 59.5 kg FLEXCOND640L21 - FleXbus Conductor, 640 mm², 21,000 mm x 25 mm x 25 mm x 12,5 mm x 62.5 kg FLEXCOND640L22 - FleXbus Conductor, 640 mm², 22,000 mm x 25 mm x 25 mm x 12,5 mm x 65.5 kg FLEXCOND640L23 - FleXbus Conductor, 640 mm², 23,000 mm x 25 mm x 25 mm x 12,5 mm x 68.5 kg FLEXCOND640L24 - FleXbus Conductor, 640 mm², 24,000 mm x 25 mm x 25 mm x 12,5 mm x 71.5 kg FLEXCOND640L25 - FleXbus Conductor, 640 mm², 25,000 mm x 25 mm x 25 mm x 12,5 mm x 74.5 kg FLEXCOND640L3 - FleXbus Conductor, 640 mm², 3.000 mm x 25 mm x 25 mm x 12,5 mm x 8,8 kg FLEXCOND640L4 - FleXbus Conductor, 640 mm², 4.000 mm x 25 mm x 25 mm x 12,5 mm x 11,8 kg FLEXCOND640L5 - FleXbus Conductor, 640 mm², 5.000 mm x 25 mm x 25 mm x 12,5 mm x 14,7 kg FLEXCOND640L6 - FleXbus Conductor, 640 mm², 6.000 mm x 25 mm x 25 mm x 12,5 mm x 17,7 kg FLEXCOND640L7 - FleXbus Conductor, 640 mm², 7.000 mm x 25 mm x 25 mm x 12,5 mm x 20,6 kg FLEXCOND640L8 - FleXbus Conductor, 640 mm², 8.000 mm x 25 mm x 25 mm x 12,5 mm x 23,6 kg FLEXCOND640L9 - FleXbus Conductor, 640 mm², 9.000 mm x 25 mm x 25 mm x 12,5 mm x 26,5 kg FLEXCOND960L10 - FleXbus Conductor, 960 mm², 10.000 mm x 50 mm x 50 mm x 25 mm x 44,5 kg FLEXCOND960L11 - FleXbus Conductor, 960 mm², 11,000 mm x 50 mm x 50 mm x 25 mm x 49 kg FLEXCOND960L12 - FleXbus Conductor, 960 mm², 12,000 mm x 50 mm x 50 mm x 25 mm x 53.5 kg FLEXCOND960L13 - FleXbus Conductor, 960 mm², 13,000 mm x 50 mm x 50 mm x 25 mm x 58 kg FLEXCOND960L14 - FleXbus Conductor, 960 mm², 14,000 mm x 50 mm x 50 mm x 25 mm x 62.5 kg FLEXCOND960L15 - FleXbus Conductor, 960 mm², 15,000 mm x 50 mm x 50 mm x 25 mm x 67 kg FLEXCOND960L16 - FleXbus Conductor, 960 mm², 16,000 mm x 50 mm x 50 mm x 25 mm x 71.5 kg FLEXCOND960L17 - FleXbus Conductor, 960 mm², 17,000 mm x 50 mm x 50 mm x 25 mm x 76 kg FLEXCOND960L18 - FleXbus Conductor, 960 mm², 18,000 mm x 50 mm x 50 mm x 25 mm x 80.5 kg FLEXCOND960L19 - FleXbus Conductor, 960 mm², 19,000 mm x 50 mm x 50 mm x 25 mm x 85 kg FLEXCOND960L2 - FleXbus Conductor, 960 mm², 2.000 mm x 50 mm x 50 mm x 25 mm x 8,9 kg FLEXCOND960L20 - FleXbus Conductor, 960 mm², 20,000 mm x 50 mm x 50 mm x 25 mm x 89.5 kg FLEXCOND960L21 - FleXbus Conductor, 960 mm², 21,000 mm x 50 mm x 50 mm x 25 mm x 94 kg FLEXCOND960L22 - FleXbus Conductor, 960 mm², 22,000 mm x 50 mm x 50 mm x 25 mm x 98.5 kg FLEXCOND960L23 - FleXbus Conductor, 960 mm², 23,000 mm x 50 mm x 50 mm x 25 mm x 103 kg FLEXCOND960L24 - FleXbus Conductor, 960 mm², 24,000 mm x 50 mm x 50 mm x 25 mm x 108 kg FLEXCOND960L25 - FleXbus Conductor, 960 mm², 25,000 mm x 50 mm x 50 mm x 25 mm x 112 kg FLEXCOND960L3 - FleXbus Conductor, 960 mm², 3.000 mm x 50 mm x 50 mm x 25 mm x 13,3 kg FLEXCOND960L4 - FleXbus Conductor, 960 mm², 4.000 mm x 50 mm x 50 mm x 25 mm x 17,8 kg FLEXCOND960L5 - FleXbus Conductor, 960 mm², 5.000 mm x 50 mm x 50 mm x 25 mm x 22,2 kg FLEXCOND960L6 - FleXbus Conductor, 960 mm², 6.000 mm x 50 mm x 50 mm x 25 mm x 26,7 kg FLEXCOND960L7 - FleXbus Conductor, 960 mm², 7.000 mm x 50 mm x 50 mm x 25 mm x 31,1 kg FLEXCOND960L8 - FleXbus Conductor, 960 mm², 8.000 mm x 50 mm x 50 mm x 25 mm x 35,6 kg FLEXCOND960L9 - FleXbus Conductor, 960 mm², 9.000 mm x 50 mm x 50 mm x 25 mm x 40 kg