nVent ERICO PermaGround Pool Bonding Kit
Hover to magnify image or click to enlarge
nVent ERICO PermaGround Pool Bonding Kit
nVent ERICO PermaGround Pool Bonding Kit is made up of stainless steel and designed to create an equipotential bond around a swimming pool, ensuring all conductive parts of the pool area, including the water, are at the same electrical potential, minimizing the risk of electrical shock.
Details
Resources
Features
- Includes bonding plate, sealing washer, lock washer, nuts and ground lug
- For use in above and below grade pool applications
Specifications
Certifications
UL WDUT.E523213 E523213
English
ANSI/UL 1563
UL WDUT.E523213 E523213
ANSI/UL 1563
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.