nVent ERICO PermaGround Compression Connector, Ground Plate
Hover to magnify image or click to enlarge
nVent ERICO PermaGround Compression Connector, Ground Plate
The nVent ERICO PermaGround Compression Connector, Ground Plate, is designed to provide a reliable and efficient grounding solution. This product is for applications that demand high strength and conductivity, ensuring a secure and durable connection. Its cast copper alloy body and pre-filled De-Ox Oxide Inhibitor enhance durability and performance. This design provides versatility and convenience for various grounding applications.
Details
Resources
Features
- Cast copper alloy body with underside tapped hole
- Available in two and four-hole NEMA spacing
- Suitable for installation in all weather conditions
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.