nVent ERICO PermaGround Surface Bonding Jumper
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        nVent ERICO PermaGround Surface Bonding Jumper
nVent ERICO PermaGround Surface Bonding Jumper is a conductor used to ensure electrical continuity and a low-impedance path for fault currents between metal parts that need to be electrically connected.
                                      Details
          
          
        
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
  
    
                    
  
  
      
      
  
    
      
    
    
      
  
      
      
      
  
    
      
    
    
      
  
      
  
              
  
  
      
      
  
    
      
    
    
      
  
      
  
              
  
  
      
      
  
    
      
    
    
      
  
      
      
      
  
    
      
    
    
      
  
      
  
                
      
 
          
  
      
    
  
        
                                                                                                                                                                  
Certifications
        UL KDER E34440
      
      
              
          English
        
      
          
      ANSI/UL 467
    
      
        UL KDER E34440
      
      
      
          
      ANSI/UL 467
    
      
        UL QIMS.E354420 E354420
      
      
      
          
      ANSI/UL 2703
    
      
        cUL KDER7.E34440 E34440
      
      
              
          English
        
      
          
      CSA C22.2 No. 41
    
      
        cUL KDER7.E34440 E34440
      
      
      
          
      CSA C22.2 No. 41
    
      - Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.