nVent ERICO PermaGround Compression Connector, Thin Wall C-Crimp
Hover to magnify image or click to enlarge
nVent ERICO PermaGround Compression Connector, Thin Wall C-Crimp
The nVent ERICO PermaGround Compression Connector, Thin Wall C-Crimp, is a versatile and dependable solution for grounding, bonding, and power applications. This connector is made from high-conductivity copper, ensuring maximum conductivity and low contact resistance. It is suitable for circuits rated at 35KV or less, provided that proper high-voltage spacing and insulation techniques are applied. The connector's bright dip finish not only enhances its appearance but also offers excellent resistance to corrosion and oxidation. It is designed for direct burial, making it a reliable choice for various applications.
Details
Resources
Features
- Marked with wire size, die index, and part number for clear and easy identification
- Range-taking capability reduces stocking inventory and offers application versatility
- Suitable for use in circuits rated 35KV or less with proper high voltage spacing and insulation techniques
- Bright dip finish for enhanced appearance and corrosion resistance
Specifications
Certifications
UL KDER E6207
English
ANSI/UL 467
UL KDER E6207
ANSI/UL 467
cUL KDER7 E6207
English
CSA C22.2 No. 41
cUL KDER7 E6207
CSA C22.2 No. 41
UL ZMVV E6207
English
ANSI/UL 486A-486B
UL ZMVV E6207
ANSI/UL 486A-486B
cUL ZMVV7 E6207
English
CSA C22.2 No. 65
cUL ZMVV7 E6207
CSA C22.2 No. 65
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.