nVent ERICO PermaGround Compression Connector, Grid to Ground Rod
Hover to magnify image or click to enlarge
nVent ERICO PermaGround Compression Connector, Grid to Ground Rod
The nVent ERICO PermaGround Compression Connector, Grid to Ground rod, is engineered for outstanding grounding effectiveness and dependability. Constructed from a robust copper alloy, it guarantees optimal conductivity and longevity. Clearly labeled with wire sizes and die index, it facilitates straightforward identification and tool guidance. It accommodates a wide array of cable sizes, and both ends can be adjusted to any position before crimping, enhancing flexibility and installation simplicity. Additionally, it comes prefilled with a DE-OX oxide-inhibiting compound, which prevents the formation of oxides and is appropriate for direct burial in soil or concrete.
Details
Resources
Features
- Each connector size accepts a wide range of cable sizes
- Can be rotated to any position before crimping
- Ease of installation
- Suitable for installation in all weather conditions
Specifications
Certifications
UL KDER E34440
English
ANSI/UL 467
UL KDER E34440
ANSI/UL 467
CSA 4414-04 5465
English
CSA C22.2 No. 41
CSA 4414-04 5465
CSA C22.2 No. 41
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.