nVent ERICO PermaGround Compression Connector, Ground Stud
Hover to magnify image or click to enlarge
nVent ERICO PermaGround Compression Connector, Ground Stud
The nVent ERICO PermaGround Compression Ground Stud provides a reliable and robust grounding solution for heavy-duty applications. Constructed from high-strength steel and finished with tin plating, this ground stud ensures both durability and effective conductivity. The unique knurled mounting tip facilitates secure installation, while the option to weld the stud to a steel beam offers exceptional stability. Designed to establish a low-resistance ground, this product delivers excellent gripping strength, making it ideal for environments where a dependable ground connection is crucial.
Details
Resources
Features
- Heavy-duty steel construction, provides exceptional durability and long-lasting performance
- Tin-plated finish, enhances conductivity and corrosion resistance
- Knurled mounting tip ensures secure and stable installation
- Weldable to steel beam offers versatile mounting options and increased stability
- Low resistance ground delivers reliable grounding performance
- Excellent gripping strength maintains a strong and secure connection
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.