nVent ERICO PermaGround Compression Connector, H-Crimp
Hover to magnify image or click to enlarge
nVent ERICO PermaGround Compression Connector, H-Crimp
The nVent ERICO PermaGround Compression Connector, H-Crimp, is constructed from high-conductivity copper to guarantee maximum conductivity and reliability. The shape profile of the connector provides a barrier that separates the conductor, safeguarding the cable and preventing strand cutting.
Details
Resources
Features
- Made of high-conductivity copper, providing maximum conductivity and eliminating strand-cutting
- Unique design separates conductor, protecting the cable
- Generous chamfer for easy installation
- Suitable for direct burial in earth or concrete
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.