Rugged Card & Wedge Loks
Filtrovat podle
Použitý filtr:
0
Vymazat filtry
- Product Type
- Materiál
- Typ
- Thermal Performance
- Profile
- Profile
- Clamp Force
- Clamp Force
- Gap Width
- Gap Width
Produkty | 42 výsledky (42 položky)

Series 235 Card-Lok
The 235 Series provides board retention and cooling in rugged cold wall applications.

Series 260HTS Card-Lok
The 260HTS Series provides board retention and superior cooling in extreme shock and vibration cold wall applications.

Series 261 Card-Lok
The 261 Series provides board retention and cooling in rugged cold wall applications.

Series 263 Card-Lok
The 263 Series provides board retention and cooling in rugged cold wall applications.

Series 263HC Card-Lok
The 263 Series provides board retention and cooling in rugged cold wall applications.

Series 265HC Card-Lok
The 265HC Series provides board retention and cooling in extreme shock and vibration

Series 265HTS Card-Lok
The 260HTS Series provides board retention and superior cooling in extreme shock and vibration cold wall applications.

Series 223 Torque Limiting Card-Lok
The rugged Series 223 doesn't require the use of calibrated torque wrench tools for field installation.

Series L225 Lever Actuated Card-Lok
The Series L225 provides rugged tool-free actuation based on the 225 Series Card-Lok.

Series L260 Lever Actuated Card-Lok
The Series L260 provides rugged tool-free actuation based on the 260 Series Card-Lok.

Series LE260 Extracting Lever Actuated Card-Lok
The Series LE260 provides rugged tool-free actuation and extraction based on the 260 Series Card-Lok.

Series 225 Card-Lok
The Series 225 provides board retention and cooling in rugged cold wall applications.