MicroTCA
Filtrovat podle
Použitý filtr:
				1
Vymazat filtry
- Product Type
 - Number of Slots
 - Typ
 - Backplane Type
 - Data Transfer
 - Power per Slot
 - Vstupní napětí AC
 - Airflow Direction
 - Rack Height
 - Power Supply Type
 - Power Supply Included
 - Rear I/O
 - Complies With
 
Použitý filtr: 1
Produkty | 8 výsledky (15 položky)

MTCA.0 System for 10 Single Full-Size AMC Modules
          3 U MicroTCA System with horizontal card cage for Single and Double Width AdvancedMC Modules.
        

MTCA.0 System for 2 Single Full-Size AMC Modules
          Small Form Factor System for 2 Single Full-Size AdvancedMC Modules.
        

MTCA.0 System for 6 Single Mid-Size AMC Modules
          1 U MicroTCA System with horizontal card cage for Single  Width AdvancedMC Modules.
        

MTCA.4 Cube System for 7 Double AMC Modules
          MicroTCA.4 System with 7 Double Mid-Size AMC Slots and 42 HP width.
        

MTCA.4 System for 12 Double Full-Size AMC Modules
          MicroTCA.4 System with 12 Double Full-Size Slots.
        

MTCA.4 System for 12 Double Mid-Size AMC Modules
          MicroTCA.4 System with 12 Double Mid-Size AMC Slots.
        

MTCA.4 System for 6 AMC Module, 4 RTM, JSM-Slot
          MicroTCA.4 System with horizontal card cage and front to rear cooling.
        

MTCA.4 System Rev3, 12 Double Mid-Size AMC Slots
          MicroTCA.4 System in accordance to Rev. 3.0 of the MTCA.0 specification with 12 Double Mid-Size AMC Slots.