Skip to main content
Vyberte své preference země/jazyka.

PDUs With Emergency Stop

PDUs With Emergency Stop
Select FiltersZavřít
Filtrovat podle
Použitý filtr: 1
Vymazat filtry
Sbalit všeRozbalit vše
  • Product Type
Filter1

Použitý filtr: 1

Produkty | 5 výsledky (12 položky)

Rack Safety Plus, Power Distribution Unit with Emergency Stop function

Rack Safety Plus, 3 U, 230 / 400 V AC

The power distribution box is intended to supply AC mains power and 24 V DC power to electrical or electronic devices as a central power switch with emergency stop function.
Rack Safety Plus, Power Distribution Unit with Emergency Stop function

Rack Safety Plus, 3 U, 208 / 240 V AC

The power distribution box is intended to supply AC mains power and 24 V DC power to electrical or electronic devices as a central power switch with emergency stop function.
Rack Safety Plus, Power Distribution Unit with Emergency Stop function

Rack Safety Plus, 3 U, 120 V AC

The power distribution box is intended to supply AC mains power and 24 V DC power to electrical or electronic devices as a central power switch with emergency stop function.
21270063_front

Rack Safety Plus, 4 U, 230 / 400 V AC, 63 A

The power distribution box is intended to supply AC mains power and 24 V DC power to electrical or electronic devices as a central power switch with emergency stop function.
21270-032_front

Rack Safety Plus, 3 U, 230 / 400 V AC, 32 A

The power distribution box is intended to supply AC mains power and 24 V DC power to electrical or electronic devices as a central power switch with emergency stop function.