Rack Safety Plus, 3 U, 400 V AC, 32 A, CEE
The nVent SCHROFF Rack Safety Plus unit is a 19" power distribution unit used to supply AC mains power to electrical or electronic devices as a central power switch. In addition it is equipped with an emergency stop function.
Vlastnosti
- 19“, 3 U Power Distribution Unit with Emergency Stop function
- Supplies AC mains power to electrical or electronic devices as a central power switch
- 230 / 400 V 3-phase, 32 A mains input with mains circuit breaker
- AC outputs with different connector types, switched by ON/OFF switch
- Permanent AC Outputs (Service)
- All outputs are protected by circuit breakers
- The emergency stop function meets the requirements of EN 60947-5-1 and EN 60204-1 and is vandalism-proof
- An additional external emergency stop push button can be connected to the system
Specifikace
Vlastnosti produktu
Certifikát schvalovací agentury
Návod k instalaci / list s pokyny
Delivery of this product includes the following item(s):
| Item | Popis | Množství | |
|---|---|---|---|
| 1 | Main Switch | 1 | |
| 10 | Switched Power Outputs IEC-60320 C19, 230 V AC 10 A | 3 | |
| 11 | Switched Power Output IEC 60309 3L+N+PE, 6h, 400 V AC 16 A | 1 | |
| 12 | Input current breaker 3x 32 A | 1 | |
| 13 | Emergency Stop Input and Status Output | 1 | |
| 14 | 24 V DC Output, 350 W, 12 V DC, 54 W and 5 V DC, 32.5 W | 1 | |
| 15 | Input panel: IEC 60309 3L+N+PE, 6h, 400 Y/230 V 3~ 50/60 Hz 32 A | 1 | |
| 2 | ON/OFF Switch for switched Outputs | 1 | |
| 3 | Transparent Cover for Circuit Breakers | 1 | |
| 4 | RCD Circuit Breaker | 1 | |
| 5 | Circuit Breakers | 7 | |
| 6 | Emergency Stop Push Button | 1 | |
| 7 | Earth Conductor | 1 | |
| 8 | Phase/Error Monitor LEDs | 1 | |
| 9 | Service Output 230 V AC 10 A, C19 | 2 |
Níže je seznam autorizovaných distributorů, kteří mají aktuálně tuto položku skladem:
| Distributor | Množství | Datum na skladě |
|---|
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.
- Upozornění
- Produkty nVent musí být instalovány a používány pouze tak, jak je uvedeno v instrukčních listech a materiálech pro školení nVent. Instrukční listy jsou k dispozici na www.nvent.com a od vašeho zástupce zákaznického servisu nVent. Nesprávná instalace, zneužití, nesprávné použití nebo jiný nedostatek úplného dodržování pokynů a varování nVent může způsobit selhání produktu, poškození majetku, vážné zranění osob a smrt a/nebo zrušit vaši záruku.