VPX
Filtrovat podle
Použitý filtr:
1
Vymazat filtry
- Product Type
- Number of Slots
- Typ
- Backplane Type
- Data Transfer
- Power per Slot
- Vstupní napětí AC
- Airflow Direction
- Rack Height
- Power Supply Type
- Power Supply Included
- Rear I/O
- Complies With
Použitý filtr: 1
Produkty | 2 výsledky (3 položky)

VPX System, Desktop, 4 U, 5 Slot, Pluggable PSU
VPX desktop case for 5 VPX boards 3 U, 160 mm. With or without Rear I/O Option.

VPX System, Rugged, 10 U, 10 Slot, Pluggable PSU
Rugged VPX system for 10 VPX boards 6 U, 1", 160 mm. Rear I/O Option.