Side Panels
Filtrar por
Filtro aplicado:
1
Limpar filtros
- Product Type
- Família de produtos
- Tipo
- Works With
- Rack Height
- Altura
- Largura
- Profundidade
- Length
- Material
- Cor
Filtro aplicado: 1
Produtos | 17 resultados (149 artigos)

EuropacPRO Rear Angle for Stainless Steel EMC Gasket
Rear Angle for Stainless Steel EMC Gasket.

EuropacPRO Rear Angle for Textile EMC Gasket
Rear Angle for Textile EMC Gasket.

EuropacPRO Rugged Rear Angle for Textile EMC Gasket
Corner profile covers the slot between the side panel and the rear panel of a subrack.

Front Handle, for Type R Side Panels
The front handle for a rugged subrack have a load-carrying capacity 30 kg.

EuropacPRO Side Panel for Textile Gasket, Type R
Side Panel, Type R, tox welded to the 19" bracket.

EuropacPRO Adapter for Rear Fixing, DL3 Standard
Adapter for rear fixing of a subrack in accordance with DL3 standard into a cabinet.

EuropacPRO Side Panel, Type L, Light
Side Panel, L shaped version with integrated 19" bracket.

EuropacPRO Side Panel, Type F, Flexible
Flat Side Panel, 2 mm Aluminium.

EuropacPRO Advanced EMC Side Panel Covers for C-Profile Adaptors
Side Panel, tox welded to the 19" bracket.

EuropacPRO 19" Bracket for Stainless Steel Gasket, Type F
19 inch bracket Kits can be combined with the side panel type F. Available for textile or stainless EMC gaskets.

EuropacPRO 19" Bracket for Type F Side Panel, Depth Adjustable
The angle Kit enables the recessed mounting of a subrack in a Cabinet.

EuropacPRO Front Cover for Side Panel Type L
As decorative finish for the 19" bracket type L.