Backup Power
Producten | 61 resultaten (619 artikelen)

nVent ERIFLEX FleXbus-steunkit op Edge, 3 Polen, neutraal
nVent ERIFLEX FleXbus Support Kit on Edge 3 Poles, Neutral is designed to support nVent ERIFLEX FleXbus Conductors. When used with the aluminum perforated profile, it allows conductors to be installed side-by-side or on top.
CatalogusnummerArtikelnaamAdd to Quote action
FleXbus Steun Kit verticaal 3 Polig + Neutraal, 100 mm x 175,5 mm
FleXbus Steun Kit verticaal 3 Polig + Neutraal, 87,5 mm x 123,5 mm

nVent ERIFLEX FleXbus HCBC-plaat met PE-aansluiting
nVent ERIFLEX FleXbus HCBC Plate with PE Connection is a tinned copper part used to provide a strong electrical contact and to maintain braid expansion during compression. The connection enables the conductor to interconnect neutral and ground/earth.
CatalogusnummerArtikelnaamAdd to Quote action
FleXbus HCBC Plaat met PE aansluiting, 12,5 mm Gat 1, 18,5 mm Gat 2
FleXbus HCBC Plaat met PE aansluiting, 10,5 mm Gat 1, 14,5 mm Gat 2

nVent ERIFLEX FleXbus Extender type 3 gebogen en normaal
nVent ERIFLEX FleXbus Extender Type 3 Bended and Plain is an optional tool which provides more connection possibilities for the nVent ERIFLEX FleXbus Connector.
CatalogusnummerArtikelnaamAdd to Quote action
FleXbus Hulp aansluitstuk Type 3 Massief en gebogen, 960 mm², 1280 mm², 1810 mm²
FleXbus Hulp aansluitstuk Type 3 Massief en gebogen, 220 mm², 360 mm², 545 mm²
FleXbus Hulp aansluitstuk Type 3 Massief en gebogen, 640 mm²

nVent ERIFLEX FleXbus isolerend verband FIB
nVent ERIFLEX FleXbus Insulating Bandage FIB is an intumescent wrap consisting of butyl rubber with intumescent fire-protection additives and glass fabric reinforcement. For use around nVent ERIFLEX FleXbus Conductors.
CatalogusnummerArtikelnaamAdd to Quote action
FleXbus Isolerend verband FIB

nVent ERIFLEX FleXbus Shear
nVent ERIFLEX FleXbus Shear is used to cut the nVent ERIFLEX FleXbus Conductor to the proper length. It requires less effort due to favorable lever ratio and optimized cutting-edge geometry.
CatalogusnummerArtikelnaamAdd to Quote action
FleXbus Kniptang

TD Compact vierpolig verdeelblok, 160 A
Compact 4-Pole connecting device with an ergonomic design for maximum power in minimum space.

TRC vierpolige verdeelblok, 400 A.
Compact 4-Pole connecting device with an ergonomic design for maximum power in minimum space.
CatalogusnummerArtikelnaamAdd to Quote action
Vierpolige verdeelblok met getapte rail, vlak, 400 A

SBLEC-voedingsklemmen waarmee accessoire wordt bevestigd
Power terminal fixing accessory.
CatalogusnummerArtikelnaamAdd to Quote action
Bevestigingsaccessoire aansluitklem

SBLT-800 aansluitklem voor aansluiting op tunnel
Power Terminals are connecting devices for power connections between primary and secondary switchboards, or for machine or industrial equipment..
CatalogusnummerArtikelnaamAdd to Quote action
Aansluitklem, kabelschoen-naar-tunnel, 800 A

SBTT-800 Tunnel-naar-Tunnel Power Terminal
Power Terminals are connecting devices for power connections between primary and secondary switchboards, or for machine or industrial equipment..
CatalogusnummerArtikelnaamAdd to Quote action
Vermogenaansluitblok tunnel-naar-tunnel, 800 A

IBS geavanceerde ronde geïsoleerde gevlochten geleider, halogeenvrij
IBS Advanced round, insulated, braided and halogen-free power conductor..
CatalogusnummerArtikelnaamAdd to Quote action
IBS advanced ronde geïsoleerde gevlochten geleider, 400 A, 120 mm², 1.030 mm
IBS advanced ronde geïsoleerde gevlochten geleider, 400 A, 120 mm², 330 mm
IBS advanced ronde geïsoleerde gevlochten geleider, 400 A, 120 mm², 430 mm
IBS advanced ronde geïsoleerde gevlochten geleider, 400 A, 120 mm², 530 mm
IBS advanced ronde geïsoleerde gevlochten geleider, 400 A, 120 mm², 630 mm
IBS advanced ronde geïsoleerde gevlochten geleider, 400 A, 120 mm², 830 mm
IBS advanced ronde geïsoleerde gevlochten geleider, 500 A, 185 mm², 1.030 mm
IBS advanced ronde geïsoleerde gevlochten geleider, 500 A, 185 mm², 330 mm
IBS advanced ronde geïsoleerde gevlochten geleider, 500 A, 185 mm², 430 mm
IBS advanced ronde geïsoleerde gevlochten geleider, 500 A, 185 mm², 530 mm
IBS advanced ronde geïsoleerde gevlochten geleider, 500 A, 185 mm², 630 mm
IBS advanced ronde geïsoleerde gevlochten geleider, 500 A, 185 mm², 830 mm
IBS advanced ronde geïsoleerde gevlochten geleider, 630 A, 240 mm², 1.030 mm
IBS advanced ronde geïsoleerde gevlochten geleider, 630 A, 240 mm², 330 mm
IBS advanced ronde geïsoleerde gevlochten geleider, 630 A, 240 mm², 430 mm
IBS advanced ronde geïsoleerde gevlochten geleider, 630 A, 240 mm², 530 mm
IBS advanced ronde geïsoleerde gevlochten geleider, 630 A, 240 mm², 630 mm
IBS advanced ronde geïsoleerde gevlochten geleider, 630 A, 240 mm², 830 mm

nVent ERIFLEX FleXbus-ondersteuningsset, 3 Polen
nVent ERIFLEX FleXbus Support Kit Flat 3 Poles is designed to support nVent ERIFLEX FleXbus Conductors. When used with the aluminum perforated profile, it allows conductors to be installed side-by-side or on top.
CatalogusnummerArtikelnaamAdd to Quote action
FleXbus Steun Kit plat 3 Polig, 138 mm x 123 mm
FleXbus Steun Kit plat 3 Polig, 87,5 mm x 113 mm