nVent ERICO Fence Clamp, Two Conductors
Hover to magnify image or click to enlarge
nVent ERICO Fence Clamp, Two Conductors
The nVent ERICO Fence Clamp, Two Conductors, is designed for grounding and bonding applications on fences, pipes, or pedestals where two separate conductors must be securely connected. This clamp ensures a reliable, high-quality electrical connection...
Details
Resources
Features
- Engineered to connect two conductors to a fence post or pipe securely
- Features a theft-deterrent appearance for installation security
- Includes robust stainless steel or silicone bronze hardware for superior strength and longevity
- Made from high quality copper alloy that minimizes the risk of corrosion while ensuring reliable conductivity
Specifications
Catalog Number
1
to
25
of
33
Page
1
of
2
Brochure
Flyer
Certifications
cUL KDER7.E220029
English
CSA C22.2 No. 41
cUL KDER7.E220029
CSA C22.2 No. 41
UL KDER.E220029
English
ANSI/UL 467
UL KDER.E220029
ANSI/UL 467
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.