Fence Clamp, Three Conductor
Hover to magnify image or click to enlarge
Fence Clamp, Three Conductor
The nVent ERICO Fence Clamp, Three Conductor, is designed to provide a reliable and efficient grounding solution for various applications. Manufactured from copper alloy, this clamp ensures maximum conductivity and durability. It features a multi-functional body design that allows for clamping parallel cables or wires to a pipe or rod in a perpendicular orientation and clamping three equal-sized cables to a metal pipe, rod, or post. Furnished with silicon bronze or stainless steel U-bolt, nut, and lock washer, this clamp is suitable for direct burial in earth or concrete, making it a versatile and dependable choice for grounding and bonding applications.
Details
Resources
Features
- Theft-deterrent appearance
- Silicon bronze or stainless steel hardware included
- Copper alloy minimizes the risk of corrosion
- Multi-functional body design
Specifications
| Finish | Bare |
| Material | Bronze |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.