TTSIM-2 Sensor Interface Module
Hover to magnify image or click to enlarge
TTSIM-2 Sensor Interface Module
nVent RAYCHEM TraceTek TTSIM-2 is a sensor interface module with capacity to monitor up to 150m (500ft) of sensor cable. Leak alarm signaling is via 3-digit leak location on built-in LCD display, LED, dry contact relay, and serial data to a PLC or ho...
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Easy to install (DIN rail mounted), simple to set up and operate
- Enclosures available for stand-alone indoor or outdoor installations
- Leak location display on LCD
- LEDs indicate power, leak, cable trouble and communication status
- Volt-free contacts for alarm signaling
- Simple twisted pair serial RS-485 communications up to 1200m (4000ft) with automatic protocol selection (MODBUS, Opto 22 and Metasys)
Specifications
| Depth | 58 mm |
| Width | 70 mm |
| Height | 86 mm |
| Operating Temperature | 0 – 50 °C |
| Display | LCD |
| Relay Contacts | SPDT, Form C |
Catalog Number
to
of
Page
of
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.