Varistar CP Cabeling Rack
Hover to magnify image or click to enlarge
Varistar CP Cabeling Rack
Welded steel frame for high static load requirments. Prepared for high cable densities and 19" integration.
Details
Resources
Features
- Preconfigured, ready to use cabinet
- Static load-carrying capacity up to 1600 kg
- Ingress protection class IP 20
- Installation of different Networking equipment possible
- Integrated vertical and horizontal cable management
- Can be easily integrated into aisle containment system
Specifications
| Product Type | Rack |
| Material | Steel |
| Frame Material | Steel |
Filter By
Select Filters
Filter By
Clear filtersFilters applied:0
2 parts found.
Catalog Number
to
of
Page
of
Data Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.