Swing-Out Panel
Hover to magnify image or click to enlarge
Swing-Out Panel
Swing-Out Panels allow a front-mounted panel to pivot out of an enclosure frame opening. This accessory includes a panel and all the necessary hardware. Panels provide 170 degrees of rotation, with the capability to hinge from the right or left side.
Details
Resources
Features
- Swing-Out Panels are available for 600-, 700- and 800-mm wide enclosures
- Spring-loaded pivot post allows for easy installation
- Hinge blocks are anodized black; supports and panel have a painted white finish
- Quarter-turn latches are provided to secure the Swing-Out Panel in the closed position
- Panels provide 170 degrees of rotation, with the capability to hinge from the right or left side.
- All necessary mounting hardware included
Specifications
| Thickness | 2.66mm |
| Finish | Powder Coated |
| Color | White |
Filter By
Select Filters
Filter By
Clear filtersFilters applied:0
13 parts found.
Catalog Number
to
of
Page
of
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.