19" Front Panel With Holes for Handles
Hover to magnify image or click to enlarge
19" Front Panel With Holes for Handles
Define the device fronts and side inss with Schroff 19" front panels. Schroff 19" front panels have additional holes for mounting of handles and are available in 1 U to 6 U demensions.
Details
Resources
Features
- 19" front panels have additional holes for mounting of handles
Specifications
| Rack Width | 95HP |
| Material | Aluminum |
| Accessory Type | Front panel |
| Product Type | Front Panel |
Filter By
Select Filters
Filter By
Clear filtersFilters applied:0
- Rack Height
- View All
Depth (D)- View All
12 parts found.
Catalog Number
to
of
Page
of
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.