Filtrovat podle
Použitý filtr:
1
Vymazat filtry
- Product Type
- Produktová řada
- Typ
- Works With
- Rack Height
- Výška
- Šířka
- Hloubka
- Length
- Materiál
- Barva
Použitý filtr: 1
Produkty | 17 výsledky (149 položky)

EuropacPRO 19" Bracket for Stainless Steel Gasket, Type F
19 inch bracket Kits can be combined with the side panel type F. Available for textile or stainless EMC gaskets.

EuropacPRO 19" Bracket for Type F Side Panel, Depth Adjustable
The angle Kit enables the recessed mounting of a subrack in a Cabinet.

EuropacPRO Side Panel, Type F, Flexible
Flat Side Panel, 2 mm Aluminium.

EuropacPRO Side Panel, Type L, Light
Side Panel, L shaped version with integrated 19" bracket.

EuropacPRO Side Panel for Stainless Steel Gasket, Type H, Heavy
Side Panel, tox welded to the 19" bracket.