Filtrovat podle
Použitý filtr:
1
Vymazat filtry
- Product Type
- Produktová řada
- Typ
- Works With
- Rack Height
- Výška
- Šířka
- Hloubka
- Length
- Materiál
- Barva
Použitý filtr: 1
Produkty | 17 výsledky (149 položky)

EuropacPRO Rear Angle for Stainless Steel EMC Gasket
Rear Angle for Stainless Steel EMC Gasket.

EuropacPRO Rear Angle for Textile EMC Gasket
Rear Angle for Textile EMC Gasket.

EuropacPRO Rugged Rear Angle for Textile EMC Gasket
Corner profile covers the slot between the side panel and the rear panel of a subrack.

Front Handle, for Type R Side Panels
The front handle for a rugged subrack have a load-carrying capacity 30 kg.

EuropacPRO Side Panel, Type F, Flexible
Flat Side Panel, 2 mm Aluminium.

EuropacPRO Side Panel, Type L, Light
Side Panel, L shaped version with integrated 19" bracket.

EuropacPRO 19" Bracket for Stainless Steel Gasket, Type F
19 inch bracket Kits can be combined with the side panel type F. Available for textile or stainless EMC gaskets.

EuropacPRO 19" Bracket for Type F Side Panel, Depth Adjustable
The angle Kit enables the recessed mounting of a subrack in a Cabinet.

EuropacPRO Advanced EMC Side Panel Cover
Side Panel, tox welded to the 19" bracket.

EuropacPRO Advanced EMC Side Panel Covers for C-Profile Adaptors
Side Panel, tox welded to the 19" bracket.

EuropacPRO Side Panel for Textile Gasket, Type R
Side Panel, Type R, tox welded to the 19" bracket.

EuropacPRO Adapter for Rear Fixing, DL3 Standard
Adapter for rear fixing of a subrack in accordance with DL3 standard into a cabinet.