CPCI System With ATX PSU, 7 U, 8 Slot
7 U CompactPCI System with vertical Card Cage for eight 6 U Boards, eight RTM Boards and built in ATX Power Supply.
Vlastnosti
- In accordance with IEC 60297‐3‐101, ‐102, ‐103; IEEE 1101.1, 1101.10/11; backplane in accordance with PICMG 2.0 rev. 3.0
- System with vertical card cage. Board format Front: 6 U, 160 mm deep; Rear I/O: 6 U, 80 mm deep
- Backplane 8 slot, 6 U, 64 bit; system slot right; 8 HP wide CPU can be used
- Heat dissipation by 1 U hot‐swap fan unit, from bottom to top
- ATX PSU, 300 W
Specifikace
Vlastnosti produktu
Návod k instalaci / list s pokyny
Delivery of this product includes the following item(s):
Item | Popis | Množství | |
---|---|---|---|
1 | Shielded 19" chassis, Al; perforated top cover and base plate; Front handles | 1 | |
10 | Front panel, rear, 6 U, 48 HP | 1 | |
11 | Cable harness to connect all system components | 1 | |
2 | Front slot; IEEE guide rails, incl. ESD clips (ESD clips fitted to bottom front), for vertical boards (6 U, 160 mm deep) | 8 | |
3 | Rear slot; IEEE guide rails, incl. ESD clips (ESD clips fitted to bottom), for vertical rear I/O boards (6 U, 80 mm deep) | 8 | |
4 | Backplane for 6 U boards; 8 slot, 64 bit (part no. 23006‐868; system slot on right, 4 HP (8 HP wide CPU can be used) | 1 | |
5 | ATX power supply, 300 W, 32 HP, wide input range 100 ... 240 VAC (3.3 V/28 A, 5 V/35 A, 12 V/22 A, ‐12 V/0.8 A); IEC AC input module with socket; mains switch; fan | 1 | |
6 | Hot‐swap fan tray, extractable, 1 U, 2 × 12 VDC fans | 1 | |
7 | Front panel, front, 6 U, 16 HP | 1 | |
8 | Front panel, front, 6 U, 4 HP, removable, to expand system slot to 8 HP | 1 | |
9 | Front panel, rear, 6 U, 4 HP | 1 |
Níže je seznam autorizovaných distributorů, kteří mají aktuálně tuto položku skladem:
Distributor | Množství | Datum na skladě |
---|
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.
- Upozornění
- Produkty nVent musí být instalovány a používány pouze tak, jak je uvedeno v instrukčních listech a materiálech pro školení nVent. Instrukční listy jsou k dispozici na www.nvent.com a od vašeho zástupce zákaznického servisu nVent. Nesprávná instalace, zneužití, nesprávné použití nebo jiný nedostatek úplného dodržování pokynů a varování nVent může způsobit selhání produktu, poškození majetku, vážné zranění osob a smrt a/nebo zrušit vaši záruku.