CPCI
Filtrovat podle
Použitý filtr:
1
Vymazat filtry
- Product Type
- Number of Slots
- Typ
- Backplane Type
- Data Transfer
- Power per Slot
- Vstupní napětí AC
- Airflow Direction
- Rack Height
- Power Supply Type
- Power Supply Included
- Rear I/O
- Complies With
Použitý filtr: 1
Produkty | 14 výsledky (14 položky)

CPCI System With ATX PSU, 3 U, 8 Slot
Fanless 3 U CompactPCI System for eight 3 U Boards and built in ATX Power Supply.

CPCI System With ATX PSU, 6 U, 8 Slot
Fanless 6 U CompactPCI System for eight 6 U Boards and built in ATX Power Supply.

CPCI System With ATX PSU, 7 U, 8 Slot
7 U CompactPCI System for eight 6 U Boards and built in ATX Power Supply.

CPCI System With ATX PSU, Desktop, 4 U, 8 Slot, 84 HP
CompactPCI Desktop Chassis for eight 3 U Boards and built in ATX Power Supply.

CPCI System With ATX PSU, Horizontal, 1 U, 2 Slot
1 U CompactPCI System for two 6 U Boards with built in ATX Power Supply.

CPCI System With PSB, 10 U, 14 Slot
10 U CompactPCI System with PSB for fourteen 6 U Boards and up to four 3 U pluggable Power Supplies.

CPCI System With Pluggable PSU, 4 U, 8 Slot
4 U CompactPCI System for eight 3 U Boards and one 3 U Pluggable Power Supply.

CPCI System With Pluggable PSU, Desktop, 4 U, 8 Slot, 44 HP
CompactPCI Desktop Chassis for eight 3 U Boards and one 3 U Pluggable Power Supply.

CPCI System With Pluggable PSU, PSB H.110, 4 U, 8 Slot
4 U CompactPCI System with PSB and H.110 for eight 6 U Boards and two CompactPCI 3 U Pluggable Power Supplies.

CPCI System for ATX PSU, Horizontal, 2 U, 4 Slot
2 U CompactPCI System for four 6 U Boards with built in ATX Power Supply.

CPCI System for Pluggable PSU, Horizontal, 1 U, 2 Slot
1 U CompactPCI System for two 6 U Boards and one CompactPCI 3 U Pluggable Power Supply.

CPCI System for Pluggable PSU, Horizontal, 2 U, 4 Slot
2 U CompactPCI System for four 6 U Boards and one CompactPCI 3 U Pluggable Power Supply.