Filteren op
Filter toegepast:
0
Filters wissen
- Producttype
- Productserie
- Hoogte
- Beschermingsklasse
- Type
- AC-spanning
- Kleur
- Diepte
- Type handgreep
- Werkt met
- Rekhoogte
- Materiaal
- Afwerking
- Hoogte
- Lengte
- Montage
- Hoeveelheid in verpakking
- Kleurcode
- EMC-afscherming
- Rekbreedte
- Geschakelde stopcontacten
- Breedte
- Breedte
- Nominale stroom
- Schroefdraadmaat
- Diameter
- Diepte
- Afwerking voorzijde
- Statische belasting
- Afwerking achterzijde
- Behandelde randen
- Nominale spanning
- Rekeenheden
- Type meting
Producten | 149 resultaten (741 artikelen)

Washer
Washer used for PCB fixing.
CatalogusnummerArtikelnaamAdd to Quote action

19" Equipment Shelf
Depth-Adjustable 19" Equipment Shelf with 15kg load capacity.

19" Front Panel
19" Front panel are available on black and grey colors.
CatalogusnummerArtikelnaamAdd to Quote action
19" Front Panel, 1 U, 3 mm, Al, RAL7035
19" Front Panel, 2 U, 3 mm, Al, RAL7035
19" Front Panel, 3 U, 3 mm, Al, RAL7035
19" Front Panel, 4 U, 3 mm, Al, RAL7035
19" Front Panel, 5 U, 3 mm, Al, RAL7035
19" Front Panel, 6 U, 3 mm, Al, RAL7035
19" Front Panel, 7 U, 3 mm, Al, RAL7035
19" Front Panel, 8 U, 3 mm, Al, RAL7035
19" Front Panel, 9 U, 3 mm, Al, RAL7035
19" Front Panel, 10 U, 3 mm, Al, RAL7035
19" Front Panel, 1 U, 3 mm, Al, RAL 7021
19" Front Panel, 2 U, 3 mm, Al, RAL 7021
19" Front Panel, 3 U, 3 mm, Al, RAL 7021
19" Front Panel, 4 U, 3 mm, Al, RAL 7021
19" Front Panel, 5 U, 3 mm, Al, RAL 7021
19" Front Panel, 6 U, 3 mm, Al, RAL 7021
19" Front Panel, 7 U, 3 mm, Al, RAL 7021
19" Front Panel, 8 U, 3 mm, Al, RAL 7021
19" Front Panel, 9 U, 3 mm, Al, RAL 7021
19" Front Panel, 10 U, 3 mm, Al, RAL 7021
19" Front Panel, 1 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel, 2 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel, 3 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel, 4 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel, 5 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel, 6 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel, 7 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel, 8 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel, 9 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel, 10 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel, 1 U, 4 mm, Al, Anodized
19" Front Panel, 2 U, 4 mm, Al, Anodized
19" Front Panel, 3 U, 4 mm, Al, Anodized
19" Front Panel, 4 U, 4 mm, Al, Anodized
19" Front Panel, 5 U, 4 mm, Al, Anodized
19" Front Panel, 6 U, 4 mm, Al, Anodized
19" Front Panel, 7 U, 4 mm, Al, Anodized
19" Front Panel, 8 U, 4 mm, Al, Anodized
19" Front Panel, 9 U, 4 mm, Al, Anodized
19" Front Panel, 10 U, 4 mm, Al, Anodized

19" Drawer
19" Drawers allow mounting of computers, writing surfaces for easy operations.
CatalogusnummerArtikelnaamAdd to Quote action
19" Drawer, 1 U, RAL 7035
19" Drawer, 2 U, RAL 7035
19" Drawer, 3 U, RAL 7035
19" Drawer, 1 U, Front Panel Anodized
19" Drawer, 2 U, Front Panel Anodized
19" Drawer, 3 U, Front Panel Anodized
19" Drawer, 1 U, RAL 7021
19" Drawer, 2 U, RAL 7021
19" Drawer, 3 U, RAL 7021

Intelligent PDU, EN6xxx, 400 VAC, 3-PH
Modular, compact intelligent PDU with inlet metering. Ultra-Low Profile Design. Reduce IP addresses by Daisy Chaining up to 64 PDU's.
CatalogusnummerArtikelnaamAdd to Quote action
Intelligent iPDU, EN6403, 400 VAC, 3-PH, 16 A
Intelligent iPDU, EN6812, 400 VAC, 3-PH, 32 A
Intelligent iPDU, EN6402, 400 VAC, 3-PH, 16 A
Intelligent iPDU, EN6450, 400 VAC, 3-PH, 16 A
Intelligent iPDU, EN6808, 400 VAC, 3-PH, 32 A
Intelligent iPDU, EN6810, 400 VAC, 3-PH, 32 A
Intelligent iPDU, EN6850, 400 VAC, 3-PH, 32 A
Intelligent iPDU, EN6880, 400 VAC, 3-PH, 32 A
Intelligent iPDU, EN6910, 400 VAC, 3-PH, 63 A
Intelligent iPDU, EN6950, 400 VAC, 3-PH, 63 A
Intelligent iPDU, EN6980, 400 VAC, 3-PH, 63 A

Intelligent PDU, EN6xxx, 230 VAC, 1-PH
Modular, compact intelligent PDU with inlet metering. Ultra-Low Profile Design. Reduce IP addresses by Daisy Chaining up to 64 PDU's.
CatalogusnummerArtikelnaamAdd to Quote action
Intelligent iPDU, EN6337, 230 VAC, 1-PH, 32 A
Intelligent iPDU, EN6325, 230 VAC, 1-PH, 32 A
Intelligent iPDU, EN6329, 230 VAC, 1-PH, 32 A
Intelligent iPDU, EN6350, 230 VAC, 1-PH, 32 A
Intelligent iPDU, EN6380, 230 VAC, 1-PH, 32 A
Intelligent iPDU, EN6326, 230 VAC, 1-PH, 16 A

Intelligent PDU, EN5xxx, 400 VAC, 3-PH
Modular, compact intelligent PDU with inlet metering. Ultra-Low Profile Design. Reduce IP addresses by Daisy Chaining up to 64 PDU's.
CatalogusnummerArtikelnaamAdd to Quote action

Intelligent PDU, EN5xxx, 230 VAC, 1-PH
Modular, compact intelligent PDU with inlet metering. Ultra-Low Profile Design. Reduce IP addresses by Daisy Chaining up to 64 PDU's.

Intelligent PDU, EN2xxx, 400 VAC, 3-PH
Modular, compact intelligent PDU with inlet metering. Ultra-Low Profile Design. Reduce IP addresses by Daisy Chaining up to 64 PDU's.
CatalogusnummerArtikelnaamAdd to Quote action
Intelligent iPDU, EN2402, 400 VAC, 3-PH, 16 A
Intelligent iPDU, EN2450, 400 VAC, 3-PH, 16 A
Intelligent iPDU, EN2808, 400 VAC, 3-PH, 32 A
Intelligent iPDU, EN2810, 400 VAC, 3-PH, 32 A
Intelligent iPDU, EN2850, 400 VAC, 3-PH, 32 A
Intelligent iPDU, EN2852, 400 VAC, 3-PH, 32 A
Intelligent iPDU, EN2880, 400 VAC, 3-PH, 32 A
Intelligent iPDU, EN2950, 400 VAC, 3-PH, 63 A
Intelligent iPDU, EN2980, 400 VAC, 3-PH, 63 A
Intelligent iPDU, EN2403, 400 VAC, 3-PH, 16 A
Intelligent iPDU, EN2812, 400 VAC, 3-PH, 32 A

Intelligent PDU, EN1xxx, 400 VAC, 3-PH
Modular, compact intelligent PDU with inlet metering. Ultra-Low Profile Design. Reduce IP addresses by Daisy Chaining up to 64 PDU's.
CatalogusnummerArtikelnaamAdd to Quote action
Intelligent iPDU, EN1403, 400 VAC, 3-PH, 16 A
Intelligent iPDU, EN1450, 400 VAC, 3-PH, 16 A
Intelligent iPDU, EN1811, 400 VAC, 3-PH, 32 A
Intelligent iPDU, EN1850, 400 VAC, 3-PH, 32 A
Intelligent iPDU, EN1880, 400 VAC, 3-PH, 32 A
Intelligent iPDU, EN1950, 400 VAC, 3-PH, 63 A
Intelligent iPDU, EN1980, 400 VAC, 3-PH, 63 A
Intelligent iPDU, EN1402, 400 VAC, 3-PH, 16 A
Intelligent iPDU, EN1808, 400 VAC, 3-PH, 32 A
Intelligent iPDU, EN1809, 400 VAC, 3-PH, 32 A
Intelligent iPDU, EN1812, 400 VAC, 3-PH, 32 A

Intelligent PDU, EN1xxx, 230 VAC, 1-PH
Modular, compact intelligent PDU with inlet metering. Ultra-Low Profile Design. Reduce IP addresses by Daisy Chaining up to 64 PDU's.
CatalogusnummerArtikelnaamAdd to Quote action
Intelligent iPDU, EN1325, 230 VAC, 1-PH, 32 A
Intelligent iPDU, EN1326, 230 VAC, 1-PH, 16 A
Intelligent iPDU, EN1337, 230 VAC, 1-PH, 32 A
Intelligent iPDU, EN1350, 230 VAC, 1-PH, 32 A
Intelligent iPDU, EN1380, 230 VAC, 1-PH, 32 A
Intelligent iPDU, EN1330, 230 VAC, 1-PH, 32 A
Intelligent iPDU, EN1335, 230 VAC, 1-PH, 32 A

Intelligent PDU, EN2xxx, 230 VAC, 1-PH
Modular, compact intelligent PDU with inlet metering. Ultra-Low Profile Design. Reduce IP addresses by Daisy Chaining up to 64 PDU's.
CatalogusnummerArtikelnaamAdd to Quote action
Intelligent iPDU, EN2325, 230 VAC, 1-PH, 32 A
Intelligent iPDU, EN2326, 230 VAC, 1-PH, 16 A
Intelligent iPDU, EN2329, 230 VAC, 1-PH, 32 A
Intelligent iPDU, EN2350, 230 VAC, 1-PH, 32 A
Intelligent iPDU, EN2380, 230 VAC, 1-PH, 32 A
Intelligent iPDU, EN2316-A, 230 VAC, 1-PH, 16 A
Intelligent iPDU, EN2317, 230 VAC, 1-PH, 16 A
Intelligent iPDU, EN2337, 230 VAC, 1-PH, 32 A