Backup Power
Producten | 61 resultaten (619 artikelen)

nVent ERIFLEX FleXbus IP66-upgradekit
Optional Heat shrink Tubing to upgrade from IP55 to IP66. Thick wall polyolefin heat shrink tubing with coextruded hot melt adhesive. Shrink ratio is up to 4:1.
CatalogusnummerArtikelnaamAdd to Quote action
nVent ERIFLEX FleXbus IP66 Upgrade Kit, 4.13" Max, 0.11 lb
nVent ERIFLEX FleXbus IP66 Upgrade Kit, 2.76" Max, 0.09 lb