Isolated Phase Bus Optimization
nVent’s FAC’s effectively work to redistribute air quickly for isolated phase bus duct optimization while improving overall profitability.
Forced Air Cooling (FAC) designs have long been the chosen method for helping ease the effects of increased currents within bus systems. As the most economical and efficient solution to remove heat within the isolated phase, this allows for higher current output.
As a single-source provider, nVent can build, test, and installisolated phase bus systems, as well as the forced-air cooling (FAC) systems they require. This comprehensive process includes an engineering analysis of the bus system to first determine if it is running at its full capability. nVent’s well designed FAC systems help to ensure system runs efficiently, improves generator output, and provides overall isolated phase bus optimization.
Perfecting Bus Systems
For more than six decades, plants and facilities internationally have relied on nVent’s expertise and knowledge to deliver best-in-class performance within bus systems. This decades long reputation has led nVent to be the preferred manufacturer supporting the electrical industry, providing unmatched cooling packages that increase both safety and reliability of bus systems.
When companies perform a power-up rate and the comprehensive analysis concludes that FAC of their bus system is required, turn to nVent to accommodate the proposed higher current and isolated phase bus optimization.
Benefits of nVent Forced Air Cooling Systems:
- Higher amperages are still available to run for smaller buses
- Forced-air cooling systems can be retrofitted to existing bus systems to achieve full output
- Systems are custom engineered to each application’s specific requirements
- The small footprint creates room for other pieces of equipment
- Increased reliability delivered through 100% system redundancy
- Suitable for indoor or outdoor installation
Advantages of FAC’s:
There is no denying the popularity of forced-air cooling systems, as they are an affordable and effective way to manage a bus system. Determining if forced-air cooling is needed requires thorough research and understanding of the system at hand.
An FAC has a number of beneficial features that make it a great option for controlling air quality and temperatures in plants and facilities. The government now requires forced air systems to operate at higher efficiency levels, ensuring that nVent’s forced air systems will work effectively, without wasting heat or hurting your bottom line.
Each forced air cooling system is engineered for optimal performance of isolated phase bus systems. As a single-source global provider of highly engineered custom bus duct services, nVent’s best in service customization will allow for specific FAC services.
Learn more about isolated phase bus optimization with nVent’s forced-air cooling systems.
CONTACT US
Request More Information
To receive a quote or request additional information, use the button below to access the appropriate contact form. Request More Information