WBT Performance Cable Tray Accessories
The nVent CADDY WBT Performance Cable Tray Accessories offer continuous support for low-voltage cabling while ensuring the cable's bend radius is respected. From wire basket tray raceway attachments to dividers and polymer cable tray inserts, these accessories create added stability and an aesthetically clean-end.
Filtre appliqué: 1
Sous-catégories
Produits | 13 résultats (79 articles)

WBT Performance Cable Tray Blind End
Solid barrier to close open tray ends.

WBT Performance Cable Tray Polymer Insert
Polymer bottom insert for cable tray.

WBT Performance Cable Tray Vertical Down
The Vertical Down is used for transitioning cables from tray end or side.

WBT Performance Cable Tray Drop Out
Cable Dropout within the tray to protect bend radius.

WBT Performance Cable Tray Label Clip
The Label Clip is used for identifying cable pathways, clips on easily and can be used on all tray sizes.

WBT Performance Cable Tray Side Car
Additional cable tray option that connects to the main tray.

WBT Performance Cable Tray Vertical Up
Vertical Up is used for transitioning cabling up from a raised computer floor.

WBT Performance Cable Tray Cutting Tool
Cutting Tool to cut wire basket tray safely by minimizing sharp edges.

WBT Performance Cable Tray Divider Post
Polymer snap-on divider post for 2”, 4”, or 6” divider.

WBT Performance Cable Tray Box Support
Junction box to tray attachment.

WBT Performance Cable Tray Conduit Support
Conduit attachment used with either 3/4”, 1”, or 1-1/2” conduit.

WBT Performance Cable Tray Waterfall
Solution sans outil ultime pour la gestion du câblage haute densité, le nVent CADDY WBT Performance Cable Waterfall facilite l'installation encastrée et en saillie, sans découpe de chemin de câbles nécessaire, pour supporter et protéger les gros faisceaux de câbles comme le cuivre, la fibre optique, le PoE et le DAS.