From driving rain and snow to howling winds and extreme temperatures, the E-House RuggedSpec II™ design sets the standard for overcoming the harshest conditions.
Featuring enhanced construction, a resilient welded tubular framework, a seam-welded roof, and an interlocking Galvannealed steel panel design, RuggedSpec II™ E-Houses can stand up to the harshest elements year after year. Our expert team can work closely with you to design and build modular e-houses that reliably protect the most valuable investments: switchgear, motor control centers, motor starters, variable frequency drives, relay and control panels, and other mechanical and critical electrical equipment. Our large manufacturing space also allows for indoor, climate-controlled construction of units up to two stories in height.
Regardless of the application, configuration, and complexity, nVent Enclosure Systems can build it. Power generation and distribution. Utility substations. Chemical processing. Pulp and paper. Waste and wastewater. Pipeline. LNG terminals. Data centers. Pumping stations. Whatever the need, nVent’s solutions can meet your specifications. You can even choose from ballistic, fire, explosion, and electromagnetic resistant design options to ensure the maximum available protection for your critical systems.
Power Distribution Centers, Ballistic-Rated E-Houses, Custom E-Houses and Modular Data Centers are available in both standard and custom sizes and configurations. With three manufacturing facilities in North America and all with streamlined manufacturing production processes, we can meet the most demanding delivery schedules.
CONTACT US
Request More Information
To receive a quote or request additional information, use the button below to access the appropriate contact form.
Request More Information