Metal Clad Switchgear
Effective power distribution keeps you up and running
Unreliable systems cost you time and money. Our Switchgear Systems designs, engineers and manufactures Metal Clad Switchgear for power distribution or distributive generation/critical power applications requiring main-service entrance, load distribution, transformer protection or paralleling of engine generator sets. Through its integrated manufacturing capabilities, we offer switch, fuse and circuit breaker combinations in conventional power distribution or paralleling switchgear configurations, 5-38 kV.
Whether you are planning a new facility or upgrading your existing power distribution system, nVent’s product line is designed to meet the needs of your business. nVent can build to spec, provide a standard product or retrofit a design to complete your existing systems.
The welded construction on Metal Clad Switchgear units are designed, engineered and manufactured with the installer and end-user in mind. Limited shipping splits and convenient features offer cost savings on installation, commissioning and maintenance. This safe, reliable equipment will withstand the test of time.
Product Specifications:
|
Standard Metal Clad Switchgear (1-H & 2-H) | |||
Rated Maximum Voltage (kV) | BIL (kV) | Max. Continuous Current (A) | Short-Circuit Rating (kA) |
5 | 60 | 1200 | 25 |
5 | 60 | 2000 | 31.5, 40 |
5 | 60 | 3000/4000A FC* | 50 & 63kA |
15 | 95 | 1200 | 25 |
15 | 95 | 2000 | 31.5, 40 |
15 | 95 | 3000/4000A FC* | 50 & 63kA |
27 | 125 | 1200 | 25 & 40 |
27 | 125 | 2000 | 25 & 40 |
27 | 125 | 2750 | 25 & 40 |
38 | 150 | 1200 | 26 & 40 |
38 | 150 | 2000 | 27 & 40 |
38 | 150 | 3000FC* | 28 & 40 |
* FC denotes forced cooling.
CONTACT US
Request More Information
To receive a quote or request additional information, use the button below to access the appropriate contact form.