Connection Terminal Plate, WO60
Hover to magnify image or click to enlarge
Connection Terminal Plate, WO60
Connection terminal plate for many different conductor types.
Industry Standards
UL
CSA
GL
Details
Benefits
Resources
Features
- Description: Connection terminal plate, 3-pole, with cover cap.
- For busbars: 12, 15, 20, 25, 30 × 5, 10.
- Rated voltage: 690 V
- Rated peak withstand current Ipk max: 40.5 kA (01240), 56.3 kA (01243)
- Pack quantity: 1 pc.
- Approvals: CSA, UL, GL
Specifications
Filter By
Select Filters
Filter By
Clear filtersFilters applied:0
- Height
2 parts found.
Catalog Number
to
of
Page
of
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.