Skip to main content
Please Select Your Country/Language Preferences

Coolant Distribution Unit, CDU, direct to chip cooling, in row cooling, data center cooling Hover to magnify image or click to enlarge

RackChiller CDU800 Coolant Distribution Unit

The nVent HOFFMAN RackChiller CDU800 is designed for efficient and safe supply of IT equipment. The entire system is focused on providing the highest reliability, availability, and serviceability for supporting direct-to-chip liquid cooling. The CDU8...

Read more

Industry Standards

UL/cUL Listed; File No. SA7402

CE

Read more Read less Print This Page
Details

Features

Specifications

Color Black Grey
Material Mild Steel
Finish Plated
Color Code RAL 7021
Data Copied
Metric   |   Imperial
to of
Page of

Diagrams

Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.