Connection terminal plate, 3 pole, 10 - 120 mm², AWG 6 - 250 MCM
Hover to magnify image or click to enlarge
Connection terminal plate, 3 pole, 10 - 120 mm², AWG 6 - 250 MCM
Catalog#: 01243
Connection terminal plate for many different conductor types.
Industry Standards
UL
CSA
GL
Details
Benefits
Resources
Distributors In Your Area
Features
- Description: Connection terminal plate, 3-pole, with cover cap.
- For busbars: 12, 15, 20, 25, 30 × 5, 10.
- Rated voltage: 690 V
- Rated peak withstand current Ipk max: 40.5 kA (01240), 56.3 kA (01243)
- Pack quantity: 1 pc.
- Approvals: CSA, UL, GL
Specifications
PRODUCT ATTRIBUTES
Below is a list of authorized distributors who currently have this item in stock:
| Distributor | Quantity | Date in Stock |
|---|
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.