Skip to main content
Please Select Your Country/Language Preferences

TTSIM-2 Sensor Interface Module Hover to magnify image or click to enlarge

TTSIM-2 Sensor Interface Module

nVent RAYCHEM TraceTek TTSIM-2 is a sensor interface module with capacity to monitor up to 150m (500ft) of sensor cable. Leak alarm signaling is via 3-digit leak location on built-in LCD display, LED, dry contact relay, and serial data to a PLC or ho...

Read more Print This Page
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing
Details

Features

Specifications

Depth 58 mm
Width 70 mm
Height 86 mm
Operating Temperature 0 – 50 °C
Display LCD
Relay Contacts SPDT, Form C
Data Copied
to of
Page of
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing