Partial door, 150x600, Mild steel, 3mm double bit lock, IP44
Hover to magnify image or click to enlarge
Partial door, 150x600, Mild steel, 3mm double bit lock, IP44
Catalog#: DP01506R5
Partial doors allow for many different, easily accessible configurations of separate compartments, within the enclosure.
Details
Benefits
Resources
CAD
Accessories
Features
- Description: To divide the enclosure front into sections when used in conjunction with the horizontal divider CDH/CHDK. Equipped with double-bit 3 mm lock (1 lock up to 400 mm, over 400 mm height 2 locks).
- Material: 1.75 mm steel plate.
- Finish: RAL 7035 structured powder coating.
- Protection: Complies with IP 44.
- Pack quantity: 1 door with hinges, locks and mounting accessories.
- Mounting requirements: Add CDH for MC frames and use CDHK for MK frames. Use DPC/DPCV for top and bottom panels.
Specifications
PRODUCT ATTRIBUTES
to
of
Page
of
Bulletin Number
Installation Manual / Instruction Sheet
CAD Generation
Mandatory
Below is a list of authorized distributors who currently have this item in stock:
| Distributor | Quantity | Date in Stock |
|---|
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.