Telescopic Slides
Filtrovat podle
Použitý filtr:
1
Vymazat filtry
- Product Type
- Produktová řada
- Typ
- Materiál
- Rack Height
- Hloubka
- Length
- Static Load
Použitý filtr: 1
Produkty | 7 výsledky (57 položky)




Telescopic Slide Universal, Slim, 2 U
Slim Universal Telescopic Slide with > 100 % extension and upto 57 kg load capacity.

Telescopic Slide Universal, 1 U
Universal Telescopic Slide with > 100 % extension and up to 39 kg load capacity.

Telescopic Slide Universal, 2 U
Universal Telescopic Slide with > 100 % extension and up to 61 kg load capacity.

Telescopic Slide, Universal, Heavy Load, 2 U
Telescopic slides with 10 to 100 kg load capacity, > 100% extension length and mounting capability on 19".